1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Machined, Wheel Diameter: 25.4mm) (Part Number)

Wheel Conveyor (Machined, Wheel Diameter: 25.4mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,335.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Machined wheels are used, and so high load bearing capacity. Ideal for transporting heavy goods, such as mechanical parts, etc.
· A small-diameter wheel that enables efficient transportation of smaller workpieces.
· Compact dimensions make it ideal for rack installation.
· High quality type which has been shaved off from round steel, hardened and plated.
· Part conveyance between processes. To transport unusually shaped items.

Part Number
V2509S-30-1000
V2509S-30-1500
V2509S-30-2000
V2509S-35-1000
V2509S-35-1500
V2509S-35-2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 2,627.14

TRUSCO 1 Piece(s) 40 Day(s) 3010004989999663723461-18881.88

฿ 3,827.14

TRUSCO 1 Piece(s) 40 Day(s) 3015004989999663730461-18962.82

฿ 5,022.00

TRUSCO 1 Piece(s) 40 Day(s) 3020004989999663747461-19003.76

฿ 2,335.71

TRUSCO 1 Piece(s) 40 Day(s) 3510004989999663754461-19181.76

฿ 3,388.57

TRUSCO 1 Piece(s) 40 Day(s) 3515004989999663761461-19262.57

฿ 4,440.00

TRUSCO 1 Piece(s) 40 Day(s) 3520004989999663778461-19343.42

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel (cutting-out) Wheel width(mm) 9
Wheel Load Capacity(kgf) 30 Wheel outside diameter(mm) 25.4 Type Wheel conveyor body
Application For transporting small items / Medium Load Wheel Surface Treatment Trivalent Plating Frame Shape Inward-curved Type
Frame Material Steel (SPHC) Frame Surface Treatment Corrosion Resistance Hot Dip Plating Steel Plate External Height(mm) 30.5
Number of Packing(unit) 1