1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Press-Formed, Wheel Diameter: 25.4mm) (Part Number)

Wheel Conveyor (Press-Formed, Wheel Diameter: 25.4mm)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,838.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Uses a press wheel for easy handling of light loads, with simple rack installation.
· A small-diameter wheel that enables smooth transportation of smaller workpieces.
· Part conveyance between processes. To transport unusually shaped items.

Part Number
V2509P-30-1000
V2509P-30-1500
V2509P-30-2000SALE
V2509P-35-1000
V2509P-35-1500
V2509P-35-2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 1,838.57

TRUSCO 1 Piece(s) 40 Day(s) 3010004989999663785461-18111.85

฿ 2,667.14

TRUSCO 1 Piece(s) 40 Day(s) 3015004989999663792461-18292.78

฿ 3,498.57

฿ 2,880.37

TRUSCO 1 Piece(s) Same day 3020004989999663808461-18373.7

฿ 2,139.51

TRUSCO 1 Piece(s) 19 Day(s) 3510004989999663815461-18451.68

฿ 2,374.29

TRUSCO 1 Piece(s) 40 Day(s) 3515004989999663822461-18532.52

฿ 3,105.71

TRUSCO 1 Piece(s) 90 Day(s) 3520004989999663839461-18613.36

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel width(mm) 9
Wheel Load Capacity(kgf) 20 Wheel outside diameter(mm) 25.4 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Trivalent Plating Frame Shape Inward-curved Type
Frame Material Steel (SPHC) Frame Surface Treatment Corrosion Resistance Hot Dip Plating Steel Plate External Height(mm) 30.5
Number of Packing(unit) 1