1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torsion Spring (Right Winding and Stainless Steel)【2-10 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 306.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● The cylindrically coiled spring is used in the direction in which the central coil twists.
● If used in the direction in which the arm angle closes, the spring's support rod diameter should ideally be approximately 90% of the inner diameter of the coil at maximum load (as the coil diameter will reduce).
● The spring requires a returning force generated by pinching it with a clip or some other tool.

Features

●Mechanical spring that is cylindricaly wound for using the twisting direction against the coil center line.
●As the coil diameter decreases when used in the direction to close the arm angle, thus the ideal diameter of the mechanical spring supporting rod is approx. 90% of the coil inner diameter at maximum load.
●A mechanical spring that needs a force to clip and return it.

Materials

●Stainless Steel(SUS304-WPB)
Part Number
TTS081232A4
TTS091436B2SALE
TTS142056B2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFree Angle θ Coil Internal Diameter D Allowable Displacement Amount
(deg)
Wire Dia. d
(Ø)
Number of Winding n Spring Constant k
(N・mm/deg)
Arm Length L
(mm)
Arm Angle
(°)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g/package)

฿ 584.00

TORSION SPRING 1 Pack(s)

10 Pieces Per Package

1 Day(s) Right Winding 90° coilsφ8651.242.553290104989999257519258-217125

฿ 954.43

฿ 481.13

TORSION SPRING 1 Pack(s)

5 Pieces Per Package

Same day Right Winding 135° coilsφ9321.427.533613554989999257588258-224433

฿ 306.00

TORSION SPRING 1 Pack(s)

2 Pieces Per Package

1 Day(s) Right Winding 135° coilsφ14332220.365613524989999257885258-254624

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304-WPB)