(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● The cylindrically coiled spring is used in the direction in which the central coil twists.
● If used in the direction in which the arm angle closes, the spring's support rod diameter should ideally be approximately 90% of the inner diameter of the coil at maximum load (as the coil diameter will reduce).
● The spring requires a returning force generated by pinching it with a clip or some other tool.
Part Number |
---|
TTS142056B2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Free Angle θ | Coil Internal Diameter D | Allowable Displacement Amount (deg) | Wire Dia. d (Ø) | Number of Winding n | Spring Constant k (N・mm/deg) | Arm Length L (mm) | Arm Angle (°) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 306.00 | TORSION SPRING | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | Right Winding 135° coils | φ14 | 33 | 2 | 2 | 20.36 | 56 | 135 | 2 | 4989999257885 | 258-2546 | 24 |
Loading...
Material | Stainless steel (SUS304-WPB) |
---|
Please check the type/dimensions/specifications of the part TTS142056B2 in the Torsion Spring (Right Winding and Stainless Steel) series.
Part Number |
---|
TTS081232A4 |
TTS091436B2 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Free Angle θ | Coil Internal Diameter D | Allowable Displacement Amount (deg) | Wire Dia. d (Ø) | Number of Winding n | Spring Constant k (N・mm/deg) | Arm Length L (mm) | Arm Angle (°) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 584.00 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | Right Winding 90° coils | φ8 | 65 | 1.2 | 4 | 2.55 | 32 | 90 | 10 | 4989999257519 | 258-2171 | 25 | ||
฿ 954.43 | 1 Pack(s) | 5 Pieces Per Package | Same day | Right Winding 135° coils | φ9 | 32 | 1.4 | 2 | 7.53 | 36 | 135 | 5 | 4989999257588 | 258-2244 | 33 |
How can we improve?
How can we improve?