1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free table with legs FT-AS (Part Number)

Free table with legs FT-AS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Ideal for use as turning table, packing table or workbench.
· Ideal for combination with conveyor lines.

Part Number
FT-45-75AS
FT-45-100AS
FT-60-75AS
FT-60-100AS
FT-90-75AS
FT-90-100AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch
(mm)
Length
(mm)
Width
(mm)
Ball Caster Used
(piece)
JAN code Ordering Code Mass
(g)

฿ 22,921.00

TRUSCO 1 Piece(s) 40 Day(s) 75450450C-5-L×364989999654813466-852919500

฿ 17,467.00

TRUSCO 1 Piece(s) 40 Day(s) 100450450C-5-L×164989999654790466-850218500

฿ 33,564.00

TRUSCO 1 Piece(s) 40 Day(s) 75600600C-5-L×644989999654851466-856125000

฿ 25,743.00

TRUSCO 1 Piece(s) 40 Day(s) 100600600C-5-L×364989999654837466-854524000

฿ 57,445.00

TRUSCO 1 Piece(s) 40 Day(s) 75900900C-5-L×1444989999654899466-860042500

฿ 51,003.00

TRUSCO 1 Piece(s) 40 Day(s) 100900900C-5-L×814989999654875466-858840500

Loading...

  1. 1

Basic Information

Type Standard Shape Table Load Capacity Range(N) 50.1~100.0
Load Capacity(N) 78.4 Body Material Steel Ball Material Steel
Height(mm) 740 Specifications With Adjuster M12 x 23mm (P = 1.75 mm) Quantity 1