1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Pack / Value Parts Key Ring【10-25 Pieces Per Package】 (Part Number)

Parts Pack / Value Parts Key Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a pack of key rings that come in various sizes and materials. [Features]It comes in a beautiful blister pack. Increased quantity (without cost increase) type.

Part Number
P-850
P-851
P-852
P-853
P-854
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Reference Applied Load
(kg)
Contents of A Pack

฿ 162.00

HANGING TOOL 1 Pack(s)

10 Pieces Per Package

12 Day(s) W: 110, H: 85, D: 204IKR32×10 pcs.

฿ 205.00

HANGING TOOL 1 Pack(s)

15 Pieces Per Package

10 Day(s) W: 110, H: 85, D: 204IKR25×15 pcs.

฿ 196.00

HANGING TOOL 1 Pack(s)

15 Pieces Per Package

10 Day(s) W: 80, H: 85, D: 204IKR22×15 pcs.

฿ 222.00

HANGING TOOL 1 Pack(s)

25 Pieces Per Package

12 Day(s) W: 80, H: 85, D: 202IKR20×25 pcs.

฿ 222.00

HANGING TOOL 1 Pack(s)

25 Pieces Per Package

10 Day(s) W: 50, H: 85, D: 201IKR16×25 pcs.

Loading...

  1. 1

Basic Information

Types Metal fittings for DIY DIY Metal Fittings Types Ring Material Iron
Surface Treatment Nickel