(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Self-centering function: Prevents minute Off-centering.
· Difference between internal diameter (d) and outer diameter (D) is slight, and can also be installed to small hubs with light pressure on its surface. (Most compact design A.P. Lock)
· Suitable for short hubs.
· Internal ring mounts to the terminal face, preventing the hub from moving when connected.
· Choose from stainless steel or electroless nickel plated products to suit the use environment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,283.08 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 5 | 12 | 2.0~20.0 | 9 | ||
฿ 1,282.77 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 6 | 12 | 2.0~20.0 | 11 | ||
฿ 1,286.87 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 8 | 15 | 20.1~50.0 | 25 | ||
฿ 1,289.45 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 10 | 18 | 20.1~50.0 | 44 | ||
฿ 1,357.74 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 11 | 18 | 20.1~50.0 | 48 | ||
฿ 1,359.41 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 12 | 20 | 50.1~70.0 | 53 | ||
฿ 1,360.62 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 14 | 22 | 50.1~70.0 | 61 | ||
฿ 1,366.84 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 15 | 23 | 100.1~150.0 | 115 | ||
฿ 1,436.95 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 16 | 24 | 100.1~150.0 | 123 | ||
฿ 1,437.86 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 17 | 25 | 100.1~150.0 | 131 | ||
฿ 1,449.23 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 18 | 26 | 200.1~300.0 | 210 | ||
฿ 1,450.29 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 19 | 27 | 200.1~300.0 | 221 | ||
฿ 1,588.85 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 20 | 28 | 200.1~300.0 | 233 | ||
฿ 1,596.74 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 22 | 32 | 200.1~300.0 | 256 | ||
฿ 1,667.76 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 24 | 34 | 200.1~300.0 | 279 | ||
฿ 1,666.39 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 25 | 34 | 200.1~300.0 | 291 | ||
฿ 1,748.03 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 28 | 39 | 300.1~500.0 | 488 | ||
฿ 1,750.76 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 30 | 41 | 500.1~700.0 | 523 |
Loading...
Type | Thin | Body Material | S45C | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | Electroless Nickel | Tightening Structure | Single cone type | Tightening Method | Mechanical (Wedge Type) |
How can we improve?
How can we improve?