1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyless Bushing A.P.LOCK SAPL-AK Series (Part Number)

Keyless Bushing A.P.LOCK SAPL-AK Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 902.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Self-centering function: Prevents minute Off-centering.
· Difference between internal diameter (d) and outer diameter (D) is slight, and can also be installed to small hubs with light pressure on its surface.
· Internal diameters 4.5ø to 40ø standardized.
· Has simple structure for easy assembly.
· Choose from stainless steel (vacuum environments) or electroless nickel plated products (corrosion proof) to suit the use environment

 
Part Number
SAPL-AK-5X16
SAPL-AK-6X19
SAPL-AK-6.35X20
SAPL-AK-8X21
SAPL-AK-10X23
SAPL-AK-11X24
SAPL-AK-12X26
SAPL-AK-14X28
SAPL-AK-15X29
SAPL-AK-16X30
SAPL-AK-17X31
SAPL-AK-18X32
SAPL-AK-19X33
SAPL-AK-20X38
SAPL-AK-22X40
SAPL-AK-24X42
SAPL-AK-25X43
SAPL-AK-28X46
SAPL-AK-30X48
SAPL-AK-32X50
SAPL-AK-35X57
SAPL-AK-38X60
SAPL-AK-40X62
SAPL-AK-42X64
SAPL-AK-45X67
SAPL-AK-48X70
SAPL-AK-50X72
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)

฿ 902.46

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 105162.0~20.04.6

฿ 903.70

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 106192.0~20.010.7

฿ 904.16

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 106.35202.0~20.010.7

฿ 905.09

SGL KEYLESS BUSHING 1 Piece(s) 3 Day(s) 108212.0~20.016.6

฿ 905.87

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 1010232.0~20.019.6

฿ 906.64

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 10112420.1~50.022.5

฿ 942.35

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 10122620.1~50.036.2

฿ 943.59

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 10142850.1~70.050.9

฿ 944.36

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 10152950.1~70.054.8

฿ 945.76

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 10163050.1~70.058.8

฿ 980.23

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 10173170.1~100.076.4

฿ 981.00

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 10183270.1~100.080.3

฿ 1,016.83

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 10193370.1~100.085.2

฿ 1,127.59

SGL KEYLESS BUSHING 1 Piece(s) 12 Day(s) 102038150.1~200.0183

฿ 1,130.77

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 102240200.1~300.0201

฿ 1,201.79

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 102442200.1~300.0252

฿ 1,203.01

SGL KEYLESS BUSHING 1 Piece(s) 3 Day(s) 102543200.1~300.0264

฿ 1,307.19

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 102846200.1~300.0295

฿ 1,343.54

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 103048300.1~500.0396

฿ 1,345.20

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 103250300.1~500.0423

฿ 1,430.63

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 103557500.1~700.0548

฿ 1,470.62

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 103860700.1~1000.0741

฿ 1,507.72

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 104062700.1~1000.0779

฿ 1,493.42

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 104264700.1~1000.0823

฿ 1,526.31

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 104567700.1~1000.0882

฿ 1,673.03

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 1048701000.1~3000.01117

฿ 1,761.85

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 1050721000.1~3000.01362

Loading...

  1. 1

Basic Information

Type Flanged Body Material S45C Centering Presence
Surface Treatment Electroless Nickel Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type)