1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security chain (Part Number)

Security chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 176.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A product series that boasts a stable level of strength and includes two welded rings at both ends. For use in a broad range of applications.
· With the added key, it can also be used as a gate lock on construction sites, as well as a means for preventing the theft of products from store displays, etc.

Features

●The chain is 4.8mm in diameter with a ring at each end.

Usage

●For locking the door of the construction site in combination with the key and for theft prevention.

Specification

●SPQ(piece):5

Materials

●Steel(SWRM) 
●Surface Treatment: Unichrome Plated Finishing
Part Number
S-112
S-113
S-114
S-116
S-117
S-120
S-121
S-122
S-123
S-124
S-125
S-126
S-127
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Surface Treatment Length Product Size
(mm)
Reference Applied Load
(kg)

฿ 252.00

PLASTIC CHAINS 1 Piece(s) 1 Day(s) [Steel] IronBright Chromate900mmW: 40, H: 960, D: 10150.0

฿ 207.00

PLASTIC CHAINS 1 Piece(s) 1 Day(s) [Steel] IronBright Chromate600mmW: 40, H: 680, D: 10150.0

฿ 176.00

PLASTIC CHAINS 1 Piece(s) 1 Day(s) [Steel] IronBright Chromate450mmW: 40, H: 520, D: 10150.0

฿ 341.44

CHAIN 1 Piece(s) 31 Day(s) [Stainless Steel] Stainless Steel-600mmW: 35, H: 640, D: 10100

฿ 330.00

PLASTIC CHAINS 1 Piece(s) 1 Day(s) [Steel] IronBright Chromate1200mmW: 40, H: 1290, D: 10150.0

฿ 481.97

PLASTIC CHAINS 1 Piece(s) 12 Day(s) [Steel] IronBright Chromate Conversion Plating (semi-transparent black tube passes through)1200mmW: 65, H: 1220, D: 2040.0

฿ 392.59

PLASTIC CHAINS 1 Piece(s) 12 Day(s) [Steel] IronBright Chromate Conversion Plating (semi-transparent black tube passes through)900mmW: 65, H: 920, D: 2040.0

฿ 329.81

PLASTIC CHAINS 1 Piece(s) 12 Day(s) [Steel] IronBright Chromate Conversion Plating (semi-transparent black tube passes through)600mmW: 65, H: 620, D: 2040.0

฿ 263.69

PLASTIC CHAINS 1 Piece(s) 12 Day(s) [Steel] IronBright Chromate Conversion Plating (semi-transparent black tube passes through)450mmW: 65, H: 470, D: 2040.0

฿ 775.54

PLASTIC CHAINS 1 Piece(s) 12 Day(s) [Stainless Steel] Stainless SteelTransparent tube passes through1200mmW: 65, H: 1210, D: 1530

฿ 645.64

PLASTIC CHAINS 1 Piece(s) 12 Day(s) [Stainless Steel] Stainless SteelTransparent tube passes through900mmW: 65, H: 910, D: 1530

฿ 476.99

PLASTIC CHAINS 1 Piece(s) 10 Day(s) [Stainless Steel] Stainless SteelTransparent tube passes through600mmW: 65, H: 610, D: 1530

฿ 384.83

PLASTIC CHAINS 1 Piece(s) 12 Day(s) [Stainless Steel] Stainless SteelTransparent tube passes through450mmW: 65, H: 460, D: 1530

Loading...

  1. 1
 

Basic Information

Types Chains