1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corn chain (Part Number)

Corn chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 442.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Allows for partitioning to be easily set up in places where it is required to prohibit entry, such as in factories and construction sites.
· Convenient for use as a cone chain designating storage locations in temporary material storage sites, or for boundaries that personnel and vehicles are not allowed to cross.
· Can also be used as a barrier to prevent materials from falling.

 
Part Number
C-256
C-257
C-264
C-265
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Product Size
(mm)

฿ 442.14

CHAIN 1 Piece(s) 12 Day(s) Fluorescent YellowW: 70, H: 650, D: 30

฿ 442.14

CHAIN 1 Piece(s) 12 Day(s) RedW: 70, H: 650, D: 30

฿ 542.19

CHAIN 1 Piece(s) 12 Day(s) YellowW: 70, H: 780, D: 30

฿ 579.00

CHAIN 1 Piece(s) 12 Day(s) Yellow/BlackW: 70, H: 780, D: 30

Loading...

  1. 1

Basic Information

Types Chains Material Plastic