1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Wires (Part Number)

Stainless Steel Wires
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A stainless steel wire rope with excellent corrosion, rust, heat, and abrasion resistance. Furthermore, it also features an attractive gloss finish and can be used for a wide range of applications, from industrial use to leisure activities.
· Boasts a level of rust resistance which is superior to iron, especially when used in seawater.

 
Part Number
R-SY2003
R-SY2010
R-SY2012
R-SY2015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReference Applied Load
(kg)
Rope Diameter
(mm)

฿ 11,008.00

WIRE 1 Piece(s) 20 Day(s) 4.00.36

฿ 3,948.39

WIRE 150 Piece(s) 5 Day(s) 30.01.0

฿ 4,064.52

WIRE 150 Piece(s) 15 Day(s) 40.01.2

฿ 360.00

WIRE 100 Piece(s) 3 Day(s) 70.01.5

Loading...

  1. 1

Basic Information

Types Wires Material SUS304