(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Imao Corporation knobs and knurled nuts (BJ754).
Part Number |
---|
BJ754-06001 |
BJ754-08001 |
BJ754-10001 |
BJ754-12001 |
BJ754-16001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter |
---|---|---|---|---|---|---|---|
฿ 296.38 ฿ 194.28 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | M6 | ||
฿ 317.23 ฿ 183.58 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | M8 | ||
฿ 320.12 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | M10 | ||
฿ 334.69 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | M12 | ||
฿ 344.94 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | M16 |
Loading...
Mounting Section Type | Female Thread | Main Body Type | Round shape | Main Body Material | Steel |
---|---|---|---|---|---|
Types of round-shaped | Cylindrical Shape | Mounting Section Material | Steel | 4-side finish | Diamond cut |
Additional Function | No | Female Thread, Round hole processing | Through | Main Body Surface Treatment | Black Oxide Coating |
Mounting Section Surface Treatment | Black Oxide Coating |
How can we improve?
How can we improve?