(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flange-type holder for push-down clamp hook BJ130 and J132.
[Features]
· Makes it easier to install the clamp part of hook clamp BJ130 and BJ132.
[Applications]
· Ideal for clamping at low positions.
· Can be used for metal machining jig components, etc.
Model number: BJ531-04016, 06019
Model number: BJ531-08025 to 16040
Type | Main Body |
---|---|
BJ531-04016, 06019 | S45C Hardening Black oxide coating |
BJ531-08025 to 16040 | S45C Black oxide coating |
Dimensional drawing of model number BJ531-04016, 06019
Dimensional drawing of model numbers BJ531-08025 to 16040
Part Number | H | W | L | d Note) | d1 | H1 | P | D | W1 | L1 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
BJ531-04016 | 16 | 34 | 14 | 10 | 4.3 | 6 | 24 | 14 | - | - | 20 |
BJ531-06019 | 19 | 40 | 16 | 12 | 5.3 | 8 | 28 | 16 | - | - | 30 |
BJ531-08025 | 25 | 50 | 24 | 18 | 6.6 | 10 | 38 | 24 | 15 | 11.3 | 85 |
BJ531-10030 | 30 | 60 | 28 | 20 | 9 | 12 | 45 | 28 | 20 | 13.4 | 150 |
BJ531-12040 | 40 | 75 | 35 | 25 | 11 | 14 | 55 | 35 | 15 | 290 | |
BJ531-16040 | 85 | 42 | 32 | 13 | 16 | 65 | 42 | 25 | 20.2 | 400 |
Note: d tolerance/
BJ531-04016 BJ531-06019: +0.1 to 0
BJ531-08025 BJ531-10030 BJ531-12040 BJ531-16040:F7
Usage examples when you have set up Hook Holder BJ132
Part Number | M | M1 | P1 |
---|---|---|---|
BJ531-04016 | M4 × 0.7, depth: 13 | M4 × 0.7 | 24 |
BJ531-06019 | M6 × 1, depth: 14 | M5 × 0.8 | 28 |
BJ531-08025 | M8 × 1.25, depth: 20 | M6 × 1 | 38 |
BJ531-10030 | M10 × 1.5, depth: 21 | M8 × 1.25 | 45 |
BJ531-12040 | M12 × 1.75, depth: 25 | M10 × 1.5 | 55 |
BJ531-16040 | M16 × 2, depth: 25 | M12 × 1.75 | 65 |
Ideal for clamping on low points
Part Number |
---|
BJ531-08025 |
BJ531-10030 |
BJ531-12040 |
BJ531-16040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,278.05 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 24 | M8×1.25 (Depth 20) | 25 | ||
฿ 1,507.45 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28 | M10×1.5 (Depth 21) | 30 | ||
฿ 1,984.67 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 35 | M12×1.75 (Depth 25) | 40 | ||
฿ 2,526.59 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 42 | M16×2 (Depth 25) | 40 |
Loading...
Type | Main Body |
---|
How can we improve?
How can we improve?