(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Integrated space-saving hold-down clamp.
[Features]
· Standard clamp with bolt diameters in 3 sizes: M8, M12, and M16 and a clamping force of 6.7 kN to 13.5 kN.
· Height adjustment by joint bar (BJ600).
· Compact swivel type.
· Easy mounting with just screw hole machining.
[Applications]
· Ideal for metal machining jig components, etc.
Top view
Side view
Specifications
Part Number | H1 | S | R | R1 | M | L | H | W1 | W2 | H2 | W |
---|---|---|---|---|---|---|---|---|---|---|---|
BJ131-08020 | 35 | 10 | 20 | 15 | M8 × 1.25 | 19 | 49 | 22 | 10 | 12 | 22 |
BJ131-08025 | 25 | ||||||||||
BJ131-08030 | 30 | 15 - Note) | |||||||||
BJ131-08120 | 45 | 20 | 15 | 59 | |||||||
BJ131-08125 | 25 | ||||||||||
BJ131-08130 | 30 | 15 - Note) | |||||||||
BJ131-12040 | 50 | 15 | 40 | 26 | M12 × 1.75 | 30 | 77 | 32 | 18 | 16 | 36 |
BJ131-12050 | 50 | 79 | 16 | ||||||||
BJ131-12060 | 60 | ||||||||||
BJ131-12140 | 65 | 40 | 92 | 16 | |||||||
BJ131-12150 | 50 | 94 | 18 | ||||||||
BJ131-12160 | 60 | ||||||||||
BJ131-16040 | 50 | 15 | 40 | 26 | M16 × 2 | 30 | 86 | 36 | 22 | 21 | 36 |
BJ131-16050 | 50 | ||||||||||
BJ131-16060 | 60 | ||||||||||
BJ131-16140 | 65 | 40 | 101 | ||||||||
BJ131-16150 | 50 | ||||||||||
BJ131-16160 | 60 |
Note) The dimensions from a position offset 5 mm from the center to the tip side of the hook
Part Number | H3 | M1 | Clamping Force (kN) | Allowable Tightening Torque (N·m) | Weight (g) |
---|---|---|---|---|---|
BJ131-08020 | 6 | M8 × 1.25-30L | 7.9 | 20 | 125 |
BJ131-08025 | 7.3 | 130 | |||
BJ131-08030 | 6.7 | 135 | |||
BJ131-08120 | 16 | 7.9 | 160 | ||
BJ131-08125 | 7.3 | 165 | |||
BJ131-08130 | 6.7 | 170 | |||
BJ131-12040 | 10 | M12 × 1.75-45L | 13.5 | 45 | 450 |
BJ131-12050 | 12.6 | 480 | |||
BJ131-12060 | 11.7 | 520 | |||
BJ131-12140 | 25 | 13.5 | 600 | ||
BJ131-12150 | 12.6 | 630 | |||
BJ131-12160 | 11.7 | 670 | |||
BJ131-16040 | 10 | M16 × 2-55L | 13.4 | 60 | 630 |
BJ131-16050 | 12.4 | 680 | |||
BJ131-16060 | 12 | 740 | |||
BJ131-16140 | 25 | 13.4 | 780 | ||
BJ131-16150 | 12.4 | 830 | |||
BJ131-16160 | 12 | 890 |
Application example
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Clamping Force (N) | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,483.98 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 7900 | 19 | M8×1.25 | 49 | ||
฿ 2,484.75 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 7300 | 19 | M8×1.25 | 49 | ||
฿ 2,488.33 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | 6700 | 19 | M8×1.25 | 49 | ||
฿ 2,489.40 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 7900 | 19 | M8×1.25 | 59 | ||
฿ 2,490.18 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 7300 | 19 | M8×1.25 | 59 | ||
฿ 2,565.93 ฿ 1,644.50 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | 6700 | 19 | M8×1.25 | 59 | ||
฿ 2,909.26 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 13500 | 30 | M12×1.75 | 77 | ||
฿ 2,988.89 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12600 | 30 | M12×1.75 | 79 | ||
฿ 3,021.18 ฿ 1,638.39 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | 11700 | 30 | M12×1.75 | 79 | ||
฿ 3,494.88 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 13500 | 30 | M12×1.75 | 92 | ||
฿ 3,729.19 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12600 | 30 | M12×1.75 | 94 | ||
฿ 3,927.16 ฿ 2,266.76 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | 11700 | 30 | M12×1.75 | 94 | ||
฿ 2,959.15 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 13400 | 30 | M16×2 | 86 | ||
฿ 3,043.30 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12400 | 30 | M16×2 | 86 | ||
฿ 3,205.55 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12000 | 30 | M16×2 | 86 | ||
฿ 3,635.25 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 13400 | 30 | M16×2 | 101 | ||
฿ 3,795.33 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12400 | 30 | M16×2 | 101 | ||
฿ 4,214.67 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12000 | 30 | M16×2 | 101 |
Loading...
Tightening Force (Range Selectable)(N) | 3000~ | Type | Main Body |
---|
How can we improve?
How can we improve?