1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Screw-in Pipe Fitting, Stainless Steel Hose Nipple (Part Number)

Stainless Steel Screw-in Pipe Fitting, Stainless Steel Hose Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 271.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nagoya, hose fitting, stainless steel screw-in pipe fitting, stainless steel hose nipple

 
Part Number
HN6A
HN8A
HN10A
HN15A
HN20A
HN25A
HN32A
HN40A
HN50A
HN65A
HN80A
HN100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal Nominal Dia.
(Ø)

฿ 271.41

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 1/8B10.5

฿ 271.41

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 1/4B13.8

฿ 271.41

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 3/8B17.3

฿ 312.53

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 1/2B21.7

฿ 324.02

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 3/4B27.2

฿ 411.70

NYA PIPE SUPPORT 1 Piece(s) 3 Day(s) 1B34

฿ 572.55

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 1 1/4B42.7

฿ 645.72

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 1 1/2B48.6

฿ 763.03

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 2B60.5

฿ 2,159.90

NYA PIPE SUPPORT 1 Piece(s) 9 Day(s) 2 1/2B76.3

฿ 2,562.02

NYA PIPE SUPPORT 1 Piece(s) 9 Day(s) 3B89.1

฿ 3,559.78

NYA PIPE SUPPORT 1 Piece(s) 9 Day(s) 4B114.3

Loading...

  1. 1

Basic Information

Material SUS304 Type Hose Fittings Applicable Fluid Water / Air / Steam / Gas / Oil
Hose Connection Type Hose Barb Connection Thread Type R Connection Type Male thread
Shape Straight Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2.0 Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.50 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.40 Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35