1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flange Shank (BS1, BS1-S, BS1-H, BTS) (Part Number)

Flange Shank (BS1, BS1-S, BS1-H, BTS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 448.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Flange Shank / BS1, BS1-S, BS1-H, BTS series from IMAO CORPORATION.
- Surface treatment is black oxide coating.
- The material of this product is made of steel (SNCM439).
- 2 types of flange shank are available, Knob type (BS1-S) and Clamp lever type (BS1-H)
- The knob part of Knob type shank (BS1-S) can be ordered separately.
- Mounting thread can be selected in 3 sizes, M5, M6 and M8.
- Operating temperature is maximum 200 ℃.

Part Number
BS1-13X13
BS1-13X13-H
BS1-13X13-S
BS1-13X20
BS1-13X20-H
BS1-13X20-S
BS1-16X20
BS1-16X20-H
BS1-16X20-S
BS1-16X25
BS1-16X25-H
BS1-16X25-S
BS1-20X20
BS1-20X20-H
BS1-20X20-S
BS1-20X25
BS1-20X25-H
BS1-20X25-S
BS1-25X20
BS1-25X20-H
BS1-25X20-S
BS1-25X25
BS1-25X25-H
BS1-25X25-S
BTS-M5X25
BTS-M5X40
BTS-M6X40
BTS-M6X50
BTS-M8X40
BTS-M8X50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBasic Shape Introduction Side Cross Section Shape Introduction Side Tip Shape Introduction Side Shape Mounting Side Shape Surface Treatment Heat Treatment Material Steel type Introduction Side Outer Diameter
(mm)
Mounted Side Outer Diameter
(Ø)
Specifications Applicable flange junk Thickness of Subplate

฿ 6,230.31

LOCATING PARTS 1 Piece(s) 3 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4392213Without Clamp Lever and Knob--

฿ 6,400.60

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4392213Clamp Lever Type-13

฿ 6,399.83

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4392213Knob Type-13

฿ 6,989.34

LOCATING PARTS 1 Piece(s) 7 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4392213Without Clamp Lever and Knob--

฿ 6,852.05

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4392213Clamp Lever Type-20

฿ 6,887.99

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4392213Knob Type-20

฿ 6,066.28

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4393216Without Clamp Lever and Knob--

฿ 6,409.90

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4393216Clamp Lever Type-20

฿ 6,446.62

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4393216Knob Type-20

฿ 6,517.73

LOCATING PARTS 1 Piece(s) 32 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4393216Without Clamp Lever and Knob--

฿ 6,861.35

LOCATING PARTS 1 Piece(s) 32 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4393216Clamp Lever Type-25

฿ 10,016.67

LOCATING PARTS 1 Piece(s) Quote 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4393216Knob Type-25

฿ 6,531.67

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394020Without Clamp Lever and Knob--

฿ 6,875.30

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394020Clamp Lever Type-20

฿ 6,945.63

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394020Knob Type-20

฿ 6,536.32

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394020Without Clamp Lever and Knob--

฿ 6,879.94

LOCATING PARTS 1 Piece(s) 32 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394020Clamp Lever Type-25

฿ 6,947.95

LOCATING PARTS 1 Piece(s) 32 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394020Knob Type-25

฿ 6,542.52

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394525Without Clamp Lever and Knob--

฿ 6,968.87

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394525Clamp Lever Type-20

฿ 7,004.04

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394525Knob Type-20

฿ 6,997.07

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394525Without Clamp Lever and Knob--

฿ 7,423.42

LOCATING PARTS 1 Piece(s) 32 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394525Clamp Lever Type-25

฿ 7,456.27

LOCATING PARTS 1 Piece(s) 5 Day(s) 10Large HeadRoundFlatNo[Straight (Press-Fit)] StraightBlack Oxide Coating[Carburized] Quenching and TemperingSteel[SNCM220] SNCM4394525Knob Type-25

฿ 448.27

LOCATING PARTS 1 Piece(s) 32 Day(s) 10-----------Knob for flange junkBS1-13X13-S-

฿ 493.33

LOCATING PARTS 1 Piece(s) 5 Day(s) 10-----------Knob for flange junkBS1-13X20-S-

฿ 550.97

LOCATING PARTS 1 Piece(s) 3 Day(s) 10-----------Knob for flange junkBS1-16X20-S,BS1-20X20-S-

฿ 543.64

LOCATING PARTS 1 Piece(s) 5 Day(s) 10-----------Knob for flange junkBS1-16X25-S,BS1-20X25-S-

฿ 591.49

LOCATING PARTS 1 Piece(s) 5 Day(s) 10-----------Knob for flange junkBS1-25X20-S-

฿ 592.26

LOCATING PARTS 1 Piece(s) 5 Day(s) 10-----------Knob for flange junkBS1-25X25-S-

Loading...

  1. 1