1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protrusion Pin (Remote Control Type) (CP701) (Part Number)

Protrusion Pin (Remote Control Type) (CP701)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,595.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Ideal for positioning holes in heavy workpieces.
·Lever operation requires no tools.
·Pins can be exchanged to accommodate various workpiece holes.
·Remote operation is possible.
·Equipped with a lock mechanism for pin protrusion and pin return.
·A CP700 ejector pin that is easy to operate is also available.

 
Part Number
CP701-20050
CP701-30063
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke S
(mm)
d(G7)
(mm)
D2
(mm)
D1(g6)
(mm)
Maximum weight of workpiece
(㎏)
Applicable remote control unit

฿ 10,595.24

LOCATING PARTS 1 Piece(s) 7 Day(s) 101282028250590

฿ 12,514.88

LOCATING PARTS 1 Piece(s) 7 Day(s) 10151230423001310

Loading...

  1. 1

Basic Information

Type Clamp Unit Body Material SC45C Main Body Surface Treatment Black Oxide Coating
Shaft Material SCM440 Shaft heat treatment Quenching and Tempering Shaft Surface Treatment Black Oxide Coating