1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Revolving Grip (RGF) (Part Number)

Revolving Grip (RGF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 393.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Rotary grip mounted by tightening 2 face width with wrench.

 
Part Number
RGF65-M8
RGF80-M10
RGF100-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip thickness D
(mm)
Grip length
(mm)

฿ 393.79

IMA GRIP 1 Piece(s) 8 Day(s) 10M82265

฿ 754.98

IMA GRIP 1 Piece(s) 8 Day(s) 10M102480

฿ 842.89

IMA GRIP 1 Piece(s) 8 Day(s) 10M1227101

Loading...

  1. 1

Basic Information

Types Rotation Shape Shape Stick type (straight) Grip Material Polyamide
Grip surface No Mounting Section Material SUM24L Mounting Section Surface Treatment No
Mounting Method Male thread