1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Index Plunger (Long Stroke, Nose-Lock Type) (Part Number)

IMA INDEX PLUNGER

Index Plunger (Long Stroke, Nose-Lock Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A hand-operated index plunger.
[Features]
· The nose retraction position is easily set and released by pulling the knob. Once the knob is released, the built-in spring returns the nose to its original position.
· Nose can be locked (fixed) in the retracted position by pulling the knob and rotating it 90 degrees.
· There are 3 types of tip nose materials to choose from: steel, SUS with quenching, SUS without quenching.
· Heat resistant temperature: 80°C.
[Applications]
· The pin can be pulled in manually for equipment where indexing and positioning need to be canceled manually.

External appearance of index plunger

External appearance of NDXNE-L

External appearance of NDXNE-L

External appearance of NDXNE-LW-SUS

External appearance of NDXNE-LW-SUS

External Dimensions Of Index Plunger

External dimensions of NDXNE-L / NDXNE-L-SUS / NDXNE-AL-SUS

External dimensions of NDXNE-L / NDXNE-L-SUS / NDXNE-AL-SUS

External dimensions of NDXNE-LW / NDXNE-LW-SUS / NDXNE-ALW-SUS

External dimensions of NDXNE-LW / NDXNE-LW-SUS / NDXNE-ALW-SUS

Index Plunger Main Body Material

TypeMain BodyKnobCoil SpringNose
NDXNE-L
NDXNE-LW
SUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXNE-L-SUS
NDXNE-LW-SUS
SUS303SUS420
HRC53 to 55
NDXNE-AL-SUS
NDXNE-ALW-SUS
SUS303

Index Plunger Specifications

Sized
(-0.02)
(-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDXNE-LNDXNE-LW-SUS1058M10 × 1171.32149.5131017525 to 16
NDXNE-LWNDXNE-AL-SUS1269M12 × 1.5201.82557.7141119636 to 18
NDXNE-L-SUSNDXNE-ALW-SUS16812M16 × 1.5262.33376191424815 to 45
SteelSUS With Nose QuenchingSUS Without Nose QuenchingWeight
(g)
Part NumberPart NumberPart Number
NDXNE10LNDXNE10L-SUSNDXNE10AL-SUS21
NDXNE12LNDXNE12L-SUSNDXNE12AL-SUS32
NDXNE16LNDXNE16L-SUSNDXNE16AL-SUS77
SteelSUS With Nose QuenchingSUS Without Nose QuenchingWeight
(g)
Part NumberPart NumberPart Number
NDXNE10LWNDXNE10LW-SUSNDXNE10ALW-SUS27
NDXNE12LWNDXNE12LW-SUSNDXNE12ALW-SUS41
NDXNE16LWNDXNE16LW-SUSNDXNE16ALW-SUS94
SizeAllowable Shear Force (N)
NDXNE-LNDXNE-LW-SUS10589
NDXNE-LWNDXNE-AL-SUS12848
NDXNE-L-SUSNDXNE-ALW-SUS161,507
SizeRecommended Chamfer Size
NDXNE-LNDXNE-LW-SUS1060° chamfering, depth 2.5
NDXNE-LWNDXNE-AL-SUS1260° chamfering, depth 3.5
NDXNE-L-SUSNDXNE-ALW-SUS16

If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.

Part Number
NDXNE16ALW-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 1,588.04

IMA INDEX PLUNGER 1 Piece(s) 7 Day(s) 1024812[Stainless Steel] SUS30376[Stainless Steel] SUS303NoNoDouble Nut

Loading...

  1. 1

Basic Information

Types Standard Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No

Please check the type/dimensions/specifications of the part NDXNE16ALW-SUS in the Index Plunger (Long Stroke, Nose-Lock Type) series.

Products with similar specification

Part Number
NDXNE10L-SUS
NDXNE10LW
NDXNE10LW-SUS
NDXNE16L
NDXNE16L-SUS
NDXNE16LW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

฿ 1,014.36

1 Piece(s) 7 Day(s) 101058[Stainless Steel] SUS30349.5[Stainless Steel] SUS420[Hardening] HardeningNoSingle nut

฿ 718.57

1 Piece(s) 5 Day(s) 101058[Steel] SUM22L Black Oxide49.5[Steel] SUM22LNoBlack Oxide CoatingDouble Nut

฿ 1,052.78

1 Piece(s) 7 Day(s) 101058[Stainless Steel] SUS30349.5[Stainless Steel] SUS420[Hardening] HardeningNoDouble Nut

฿ 947.90

1 Piece(s) 7 Day(s) 1024812[Steel] SUM22L Black Oxide76[Steel] SUM22LNoBlack Oxide CoatingSingle nut

฿ 1,547.76

1 Piece(s) 7 Day(s) 1024812[Stainless Steel] SUS30376[Stainless Steel] SUS420[Hardening] HardeningNoSingle nut

฿ 977.28

1 Piece(s) 7 Day(s) 1024812[Steel] SUM22L Black Oxide76[Steel] SUM22LNoBlack Oxide CoatingDouble Nut