(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hand-operated index plunger.
[Features]
· The nose retraction position is easily set and released by pulling the knob. Once the knob is released, the built-in spring returns the nose to its original position.
· Nose can be locked (fixed) in the retracted position by pulling the knob and rotating it 90 degrees.
· There are 3 types of tip nose materials to choose from: steel, SUS with quenching, SUS without quenching.
· Heat resistant temperature: 80°C.
[Applications]
· The pin can be pulled in manually for equipment where indexing and positioning need to be canceled manually.
External appearance of NDXNE-L
External appearance of NDXNE-LW-SUS
External dimensions of NDXNE-L / NDXNE-L-SUS / NDXNE-AL-SUS
External dimensions of NDXNE-LW / NDXNE-LW-SUS / NDXNE-ALW-SUS
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
NDXNE-L NDXNE-LW | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
NDXNE-L-SUS NDXNE-LW-SUS | SUS303 | SUS420 HRC53 to 55 | ||
NDXNE-AL-SUS NDXNE-ALW-SUS | SUS303 | |||
Size | d (-0.02) (-0.04) | S | M | L1 | A | D | L | W1 | T1 | W | T | B | Load (N) Min To Max | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NDXNE-L | NDXNE-LW-SUS | 10 | 5 | 8 | M10 × 1 | 17 | 1.3 | 21 | 49.5 | 13 | 10 | 17 | 5 | 2 | 5 to 16 |
NDXNE-LW | NDXNE-AL-SUS | 12 | 6 | 9 | M12 × 1.5 | 20 | 1.8 | 25 | 57.7 | 14 | 11 | 19 | 6 | 3 | 6 to 18 |
NDXNE-L-SUS | NDXNE-ALW-SUS | 16 | 8 | 12 | M16 × 1.5 | 26 | 2.3 | 33 | 76 | 19 | 14 | 24 | 8 | 15 to 45 |
Steel | SUS With Nose Quenching | SUS Without Nose Quenching | Weight (g) |
---|---|---|---|
Part Number | Part Number | Part Number | |
NDXNE10L | NDXNE10L-SUS | NDXNE10AL-SUS | 21 |
NDXNE12L | NDXNE12L-SUS | NDXNE12AL-SUS | 32 |
NDXNE16L | NDXNE16L-SUS | NDXNE16AL-SUS | 77 |
Steel | SUS With Nose Quenching | SUS Without Nose Quenching | Weight (g) |
---|---|---|---|
Part Number | Part Number | Part Number | |
NDXNE10LW | NDXNE10LW-SUS | NDXNE10ALW-SUS | 27 |
NDXNE12LW | NDXNE12LW-SUS | NDXNE12ALW-SUS | 41 |
NDXNE16LW | NDXNE16LW-SUS | NDXNE16ALW-SUS | 94 |
Size | Allowable Shear Force (N) | ||
---|---|---|---|
NDXNE-L | NDXNE-LW-SUS | 10 | 589 |
NDXNE-LW | NDXNE-AL-SUS | 12 | 848 |
NDXNE-L-SUS | NDXNE-ALW-SUS | 16 | 1,507 |
Size | Recommended Chamfer Size | ||
---|---|---|---|
NDXNE-L | NDXNE-LW-SUS | 10 | 60° chamfering, depth 2.5 |
NDXNE-LW | NDXNE-AL-SUS | 12 | 60° chamfering, depth 3.5 |
NDXNE-L-SUS | NDXNE-ALW-SUS | 16 |
If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.
Part Number |
---|
NDXNE10LW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 718.57 | IMA INDEX PLUNGER | 1 Piece(s) | 5 Day(s) | 10 | 10 | 5 | 8 | [Steel] SUM22L Black Oxide | 49.5 | [Steel] SUM22L | No | Black Oxide Coating | Double Nut |
Loading...
Types | Standard | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Please check the type/dimensions/specifications of the part NDXNE10LW in the Index Plunger (Long Stroke, Nose-Lock Type) series.
Part Number |
---|
NDXNE10ALW-SUS |
NDXNE10L |
NDXNE10L-SUS |
NDXNE10LW-SUS |
NDXNE12AL-SUS |
NDXNE12ALW-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,052.78 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 8 | [Stainless Steel] SUS303 | 49.5 | [Stainless Steel] SUS303 | No | No | Double Nut | ||
฿ 689.48 | 1 Piece(s) | Same day | 10 | 10 | 5 | 8 | [Steel] SUM22L Black Oxide | 49.5 | [Steel] SUM22L | No | Black Oxide Coating | Single nut | ||
฿ 1,014.36 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 8 | [Stainless Steel] SUS303 | 49.5 | [Stainless Steel] SUS420 | [Hardening] Hardening | No | Single nut | ||
฿ 1,052.78 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 8 | [Stainless Steel] SUS303 | 49.5 | [Stainless Steel] SUS420 | [Hardening] Hardening | No | Double Nut | ||
฿ 1,091.04 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 9 | [Stainless Steel] SUS303 | 57.7 | [Stainless Steel] SUS303 | No | No | Single nut | ||
฿ 1,129.93 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 9 | [Stainless Steel] SUS303 | 57.7 | [Stainless Steel] SUS303 | No | No | Double Nut |
How can we improve?
How can we improve?