1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Locking Plate (MBDE-LP)

Locking Plate (MBDE-LP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 783.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Simple. Clamp and unclamp power with bolt operation.
Maximum clamping force. 50kN
Compact. Simple and compact design

[Features]
· Use only when self-cutting.
· Remove when clamping the workpiece.

 
Part Number
MBDE06-LP
MBDE08-LP
MBDE16-LP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable double-edge clamp MBDES

฿ 784.00

CLAMPS & STOPPERS 1 Piece(s) Quote 10MBDES06

฿ 783.33

CLAMPS & STOPPERS 1 Piece(s) 7 Day(s) 10MBDES08

฿ 1,573.75

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 10MBDES16

Loading...

  1. 1

Basic Information

Type Related Part Material Aluminum