(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Bolt Clamps

Bolt clamps are bolts that apply strong clamping force due to the eccentric position of the screw head. Types vary according to the workpiece shape. The main body is often made from chromoly steel with a black oxide coating or electroless nickel plating. Eccentric clamp bolts with an offset head center are suitable for strong fastening of a workpiece or jig, or for fastening to a linear guideway rail. Spiral cam clamps with a deformed head have a compact design and are suitable for small multi-cavity workpieces. In addition to lever types, some products come with a clamp plate to protect the workpiece. Fixture clamps with a deformed, round and large head are suitable for thin workpieces, and some products can be self-cut to match a cylindrical workpiece.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
20 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spiral Cam Clamp (Lever Type)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Spiral Cam Clamp (Lever Type)

    IMAO CORPORATION

    · The eccentricity of the spiral cam clamp allows quick clamping.
    · Simple and low-cost. The compact design makes it ideal for multiple small workpieces.
    · By using a clamp plate, workpieces are not damaged.
    From: ฿ 1,253.02
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Slot Clamp (MBSSC)

    Slot Clamp (MBSSC)

    IMAO CORPORATION

    Simple. Clamp and unclamp power with bolt operation.
    Maximum clamping force. 50kN
    Compact. Simple and compact design

    [Features]
    · With simple and compact design ideal for thin material workpieces.
    · MBSC-Afirmly clamps where the workpiece surface is pointed.
    · For finishing use MBSC-B type, and MBSC-C.
    · When unclamping the clamp tip floats up at the O-ring.
    From: ฿ 2,950.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spiral Cam Clamp (CP135)
    Until 30/04/2024
    Spiral Cam Clamp (CP135)
    Spiral Cam Clamp (CP135)

    Sale
    Until 30/04/2024

    Spiral Cam Clamp (CP135)

    IMAO CORPORATION

    [Features]
    · Can be quickly and strongly clamped by spiral cam clamp eccentricity.
    · Simple and inexpensive.
    · The compact design makes this product ideal for collecting multiple small accessories.
    · By using a clamp plate, workpieces are not damaged.
    From: ฿ 640.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cam Screw (MBCS)

    Cam Screw (MBCS)

    IMAO CORPORATION

    Simple. Clamp and unclamp power with bolt operation.
    Maximum clamping force. 50kN
    Compact. Simple and compact design

    [Features]
    · Use with below products.
    · MBFC, MBRFC, MBSPC,MBFCS
    From: ฿ 287.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cam Clamp (BJ161)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Cam Clamp (BJ161)

    IMAO CORPORATION

    [Features]
    · Reduces the workpiece attach/removal time.
    · A compact design.
    [Usage Examples and Methods]
    · After fixing with a hex socket head bolt the collar that has a cam and flange, clamp it with a wrench, etc.
    From: ฿ 1,378.85
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Clamp Plate (CP135-P)

    Clamp Plate (CP135-P)

    IMAO CORPORATION

    The eccentricity of the spiral cam clamp allows quick and heavy-duty clamping. The simple, inexpensive, and compact design makes it suitable for handling multiple pieces of small workpieces. By using a clamp plate, workpieces are not damaged.
    From: ฿ 279.79
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt for Self-Cut Use (MBFCS-BT)

    Bolt for Self-Cut Use (MBFCS-BT)

    IMAO CORPORATION

    Simple. Clamp and unclamp power with bolt operation.
    Maximum clamping force. 50kN
    Compact. Simple and compact design

    [Features]
    · MBFCS fixture clamp (self cut) for self-cut use.
    From: ฿ 497.97
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Locking Plate (MBDE-LP)

    Locking Plate (MBDE-LP)

    IMAO CORPORATION

    Simple. Clamp and unclamp power with bolt operation.
    Maximum clamping force. 50kN
    Compact. Simple and compact design

    [Features]
    · Use only when self-cutting.
    · Remove when clamping the workpiece.
    From: ฿ 783.33
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Edge Clamp (MBDE)

    Double Edge Clamp (MBDE)

    IMAO CORPORATION

    Simple. Clamp and unclamp power with bolt operation.
    Maximum clamping force. 50kN
    Compact. Simple and compact design

    [Features]
    · Tighten with hex head wrench to clamp two pieces in one action.
    · Ideal for handling a variety of workpieces with simple and compact design.
    From: ฿ 777.09
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Round Fixture Clamp (MBRFC)

    Round Fixture Clamp (MBRFC)

    IMAO CORPORATION

    Simple. Clamp and unclamp power with bolt operation.
    Maximum clamping force. 50kN
    Compact. Simple and compact design

    [Features]
    · As installation hole is long, clamp adjustment is possible.
    · If the stop screw with hex socket head is tightened, back sliding of the base can be prevented when clamping.
    From: ฿ 1,479.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T Nut Slot (S Type)

    T Nut Slot (S Type)

    IMAO CORPORATION

    [Usage Examples]
    · CLS58CB cam block CLS50FB fixed block (S-type) installation bolt.
    · Use to suit T-slot specification
    From: ฿ 858.51
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cam Block (S Type)

    Cam Block (S Type)

    IMAO CORPORATION

    [Features]
    · As the clamp can be operated by lever from the eccentricity cam, configuration time can be greatly reduced.
    · Due to eccentricity propeller principle, axial radial bi-directional double lock effect is obtained, loosening worry is eliminated.
    [Usage Examples]
    · Can be used on either serrated part or flat part to suit the workpiece.
    · Use clamping gripper specialized fitting tool CLS-L
    · For installation on T-slot CLS-T use T nut set.
    From: ฿ 8,320.02
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cam Block (T Type)

    Cam Block (T Type)

    IMAO CORPORATION

    [Features]
    · As the clamp can be operated by lever from the eccentricity cam, configuration time can be greatly reduced.
    · Due to eccentricity propeller principle, axial radial bi-directional double lock effect is obtained, loosening worry is eliminated.
    [Usage Examples]
    · Can be used on either serrated part or flat part to suit the workpiece.
    · Use clamping gripper specialized fitting tool CLT-L
    · For installation on T-slot CLT-T use T nut set.
    From: ฿ 13,331.24
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cam Lock Kit (T Type)

    Cam Lock Kit (T Type)

    IMAO CORPORATION

    Set contents: Cam block (model CLT94CB: 4), fixed block (model CLT55BF: 4), clamp lever (model CLT-L: 1), T-nut set (model CLT-T14M12: 16) [Usage Example/Usage Method] Please use it according to T-groove specifications (for 14, 16, 18).
    From: ฿ 74,685.90
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamping Lever (S Type)

    Clamping Lever (S Type)

    IMAO CORPORATION

    S type. [Features] Tightening lever for CLS58CB cam block.
    From: ฿ 4,459.76
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fixed Block (S Type)

    Fixed Block (S Type)

    IMAO CORPORATION

    [Usage Examples]
    · Can be used on either serrated part or flat part to suit the workpiece.
    · For installation on T-slot CLS-T use T nut set.
    From: ฿ 3,509.24
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hold Down Clamp

    Hold Down Clamp

    IMAO CORPORATION

    [Features]
    · Simple & compact design, ideal for thin material workpieces.
    · With the eccentricity cam quick, powerful clamping with 1/4 turn.
    · Can be selected according to workpiece height.
    · The specially shaped tip divided into 3, and the workpiece is pushed down on both sides with a powerful clamp force to the center, preventing workpiece float.
    [Usage]
    · Hold down clamp is press fitted.
    [Caution]
    · Use hold down clamp in clockwise direction.
    From: ฿ 4,434.54
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hold Down Stopper (Single Type)

    Hold Down Stopper (Single Type)

    IMAO CORPORATION

    [Features]
    · Simple & compact design, ideal for thin material workpieces.
    · Can be selected according to workpiece height.
    · The specially shaped tip divided into 3, and the workpiece is pushed down on both sides with a stopper in the center, preventing workpiece float.
    [Usage Examples]
    · When using multiple clamps, use hold-down stopper (single type).
    From: ฿ 3,922.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hold Down Clamp (Double Type)

    Hold Down Clamp (Double Type)

    IMAO CORPORATION

    [Features]
    · Simple & compact design, ideal for thin material workpieces.
    · Can be selected according to workpiece height.
    · The specially shaped tip divided into 3, and the workpiece is pushed down on both sides with a stopper in the center, preventing workpiece float.
    [Usage Examples]
    · Use hold-down stopper (double type) when clamping at 1 point
    From: ฿ 4,433.61
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hold Down Stopper (Swivel Type)

    Hold Down Stopper (Swivel Type)

    IMAO CORPORATION

    [Features]
    · Simple & compact design, ideal for thin material workpieces.
    · Can be selected according to workpiece height.
    · The specially shaped tip divided into 3, and the workpiece is pushed down on both sides with a stopper in the center, preventing workpiece float.
    [Usage]
    · When setting the initial workpiece temporary tighten, then after hold-down stopper (swivel type) is tightened in fixing position, tighten clamp pole.
    From: ฿ 3,921.40
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Screw Nominal
Clamp Power(kN)
Type
You can add up to 6 items per a category to the compare list.
Sale
Spiral Cam Clamp (Lever Type)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Slot Clamp (MBSSC)
You can add up to 6 items per a category to the compare list.
Sale
Spiral Cam Clamp (CP135)
Until 30/04/2024
Spiral Cam Clamp (CP135)
Spiral Cam Clamp (CP135)
You can add up to 6 items per a category to the compare list.
Cam Screw (MBCS)
You can add up to 6 items per a category to the compare list.
Sale
Cam Clamp (BJ161)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Clamp Plate (CP135-P)
You can add up to 6 items per a category to the compare list.
Bolt for Self-Cut Use (MBFCS-BT)
You can add up to 6 items per a category to the compare list.
Locking Plate (MBDE-LP)
You can add up to 6 items per a category to the compare list.
Double Edge Clamp (MBDE)
You can add up to 6 items per a category to the compare list.
Round Fixture Clamp (MBRFC)
You can add up to 6 items per a category to the compare list.
T Nut Slot (S Type)
You can add up to 6 items per a category to the compare list.
Cam Block (S Type)
You can add up to 6 items per a category to the compare list.
Cam Block (T Type)
You can add up to 6 items per a category to the compare list.
Cam Lock Kit (T Type)
You can add up to 6 items per a category to the compare list.
Clamping Lever (S Type)
You can add up to 6 items per a category to the compare list.
Fixed Block (S Type)
You can add up to 6 items per a category to the compare list.
Hold Down Clamp
You can add up to 6 items per a category to the compare list.
Hold Down Stopper (Single Type)
You can add up to 6 items per a category to the compare list.
Hold Down Clamp (Double Type)
You can add up to 6 items per a category to the compare list.
Hold Down Stopper (Swivel Type)
Brand

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

Product Series

Spiral Cam Clamp (Lever Type)

Slot Clamp (MBSSC)

Spiral Cam Clamp (CP135)

Cam Screw (MBCS)

Cam Clamp (BJ161)

Clamp Plate (CP135-P)

Bolt for Self-Cut Use (MBFCS-BT)

Locking Plate (MBDE-LP)

Double Edge Clamp (MBDE)

Round Fixture Clamp (MBRFC)

T Nut Slot (S Type)

Cam Block (S Type)

Cam Block (T Type)

Cam Lock Kit (T Type)

Clamping Lever (S Type)

Fixed Block (S Type)

Hold Down Clamp

Hold Down Stopper (Single Type)

Hold Down Clamp (Double Type)

Hold Down Stopper (Swivel Type)

CAD
  • 2D / 3D
  • 2D / 3D
From

฿ 1,253.02

Special Price

On Sale Until 30/04/2024

฿ 2,950.00

฿ 640.00

Special Price

On Sale Until 30/04/2024

฿ 287.00

฿ 1,378.85

Special Price

On Sale Until 30/04/2024

฿ 279.79

฿ 497.97

฿ 783.33

฿ 777.09

฿ 1,479.00

฿ 858.51

฿ 8,320.02

฿ 13,331.24

฿ 74,685.90

฿ 4,459.76

฿ 3,509.24

฿ 4,434.54

฿ 3,922.33

฿ 4,433.61

฿ 3,921.40

Days to Ship Same day 5 Day(s) Same day 1 Day(s) Same day 5 Day(s) 7 Day(s) 5 Day(s) 1 Day(s) 1 Day(s) 7 Day(s) 8 Day(s) 7 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 7 Day(s) 1 Day(s) 1 Day(s) 7 Day(s)
Screw NominalM8×1.25 ~ M12×1.75-M6×1 ~ M12×1.75-M8×1.25 ~ M12×1.75---M2×0.4 ~ M16×2M10×1.5 ~ M16×2-M12M12-------
Clamp Power(kN)0.3 ~ 0.7-2.2 ~ 14-5.2 ~ 9.3---0.8 ~ 268.8 ~ 26------4---
TypeMain Body-Main Body-Main BodyRelated Part-Related PartMain BodyMain BodyRelated PartMain BodyMain BodyRelated PartRelated PartRelated PartMain BodyRelated PartRelated PartRelated Part

Loading...

  1. 1

Related Categories to Bolt Clamps