1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End, Female Thread Type PHS Series (Part Number)

Rod End, Female Thread Type PHS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 409.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

(Features)
Using high-accuracy steel ball bearing as the inner ring, a special steel alloy is inserted into the structural carbon steel holder or outer ring, providing smooth, abrasion-resistant, self-aligning, rotating and oscillating movement.

 
Part Number
PHS5
PHS5L
PHS6
PHS6L
PHS8SALE
PHS8L
PHS10
PHS10L
PHS12
PHS12L
PHS14
PHS14L
PHS16
PHS16L
PHS18
PHS18L
PHS20
PHS22
PHS22L
PHS25
PHS25L
PHS30
PHS30L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting Screw Inner Dia. d
(Ø)
Connecting Thread Direction Basic Load Rating
(kN)
Allowable Incline Angle
(deg)

฿ 409.66

OZK ROD END BEARING 1 Piece(s) 9 Day(s) 10M55Right Screw2.94.5

฿ 409.66

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M55Left Screw2.94.5

฿ 476.86

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M66Right Screw3.78

฿ 476.86

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M66Left Screw3.78

฿ 525.10

฿ 273.26

ROD END BEARING 1 Piece(s) Same day 10M88Right Screw6.510

฿ 458.04

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M88Left Screw6.510

฿ 555.25

ROD END BEARING 1 Piece(s) 8 Day(s) 10M1010Right Screw9.78

฿ 488.27

OZK ROD END BEARING 1 Piece(s) 3 Day(s) 10M1010Left Screw9.78

฿ 548.74

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M1212Right Screw12.210

฿ 548.74

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M1212Left Screw12.210

฿ 639.45

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M1414Right Screw16.511

฿ 639.45

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M1414Left Screw16.511

฿ 808.76

ROD END BEARING 1 Piece(s) 3 Day(s) 10M1616Right Screw20.012

฿ 808.76

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M1616Left Screw20.012

฿ 941.80

OZK ROD END BEARING 1 Piece(s) 3 Day(s) 10M1818Right Screw25.111

฿ 941.80

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M1818Left Screw25.111

฿ 1,165.54

OZK ROD END BEARING 1 Piece(s) 3 Day(s) 10M2020Right Screw29.311

฿ 1,383.23

OZK ROD END BEARING 1 Piece(s) 3 Day(s) 10M2222Right Screw35.812

฿ 1,383.23

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M2222Left Screw35.812

฿ 2,527.22

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M2425Right Screw43.912

฿ 2,527.22

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M2425Left Screw43.912

฿ 3,540.34

OZK ROD END BEARING 1 Piece(s) 3 Day(s) 10M3030Right Screw62.212

฿ 3,540.34

OZK ROD END BEARING 1 Piece(s) 8 Day(s) 10M3030Left Screw62.212

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Carbon steel for construction
Connecting Thread Shape Female Thread Ball Material High carbon chromium bearing steel Liner Material Special Copper Alloy
Lubrication Method Lubrication