1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing Clamp (Quick Type) PTSW1 (Part Number)

Swing Clamp (Quick Type) PTSW1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,473.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Hook with rotation synchronized with power tool rotation, for swift clamping.
· As hook rotation stroke is small, clamping is quick.

 
Part Number
PTSW1-12NR
PTSW1-12R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 19,473.40

CLAMPS & STOPPERS 1 Piece(s) 7 Day(s) 10No Hook

฿ 21,893.73

CLAMPS & STOPPERS 1 Piece(s) 7 Day(s) 10With Hook

Loading...

  1. 1

Basic Information

Tightening Force (Range Selectable)(N) 3000~ Material SCM440 Type Main Body
Type Hold Down Type Applicable Tightening Force(N) 6000 Stroke S(mm) 10
Attaching Portion Shape Flange Base Surface Treatment Black Oxide Coating Swivel direction Right