(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tool-free clamp does not require tools.
[Features]
· TCDHFL type includes a lock mechanism.
· Available in steel and stainless steel.
· Lever with grip for excellent operability.
· For the safety lock specification, the lock works in the clamping position.
· To release the lock, slide the grip cover and pull the lever.
· No worry of unclamping due to contact, etc.
[Applications]
· Used as a clamp for assembly, inspection, and welding jigs.
Outline drawing: TCDHFL-SUS (with safety lock, SUS)
Outline drawing: TCDHF (without safety lock, steel)
Dimensional drawing: TCDHFL/TCDHFL-SUS (with safety lock)
Dimensional drawing: TCDHF, TCDHF-SUS (without safety lock)
Dimensional drawing 1
Dimensional drawing 2
Dimensional drawing (M4 type)
Dimensional drawing (M5 type)
Dimensional drawing (M6 to 10 type)
Dimensional drawing (M12 type)
Size | Movable Range Of Arm | Movable Range Of Lever | Lever Load (N) | Allowable Load From Back - Note) | Clamping Force | M | Clamp Height | |||
---|---|---|---|---|---|---|---|---|---|---|
F1 (kN) | F2(kN) | F3(kN) | F4(kN) | |||||||
TCDHFL TCDHF TCDHFL-SUS TCDHF-SUS | 04 | 87° | 69° | 80 | 0.4 | 0.5 | 0.25 | 0.3 | M4 × 0.7-16L | 11.7 |
05 | 86° | 67° | 100 | 0.65 | 0.9 | 0.5 | 0.62 | M5 × 0.8-25L | 17.2 | |
06 | 160 | 1.35 | 1.9 | 0.65 | 1.2 | M6 × 1-35L | 25.4 | |||
08 | 200 | 2.0 | 2.8 | 0.75 | 1.4 | M8 × 1.25-45L | 32.2 | |||
10 | 90° | 71° | 250 | 2.2 | 4.5 | 0.84 | 1.6 | M10 × 1.5-55L | 40 | |
12 | 88° | 68° | 280 | 2.4 | 5.5 | 0.8 | M12 × 1.75-70L | 52.3 |
Size | d | P | L1 | L2 | W | T | d1 | P1 | P2 | P3 Note 2) | P4 Note 2) | L4 | L3 | W4 | H1 | W2 | W3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TCDHFL TCDHF TCDHFL-SUS TCDHF-SUS | 04 | 4.1 | 13 | 23.7 | 24 | 24 | 1.5 | 4.2 | 16 | 16 | 12.5 | 10 | 1.75 | 4 | 5.8 | 26.3 | 10.2 | 7.1 |
05 | 5.1 | 20 | 41.8 | 27 | 27 | 2 | 5.5 | 16.8 | 18 | - | 13.5 | - | 4.5 | 5.1 | 38.9 | 13.2 | 9.1 | |
06 | 6.1 | 32 | 60.5 | 39 | 39 | 2.5 | 28 | 26 | 24.6 | - | - | 6.5 | - | 59.5 | 17.5 | 12.4 | ||
08 | 8.2 | 37 | 74.9 | 44 | 45 | 6.2 | 31 | 26.1 | - | - | 9 | - | 70 | 21 | 15.7 | |||
10 | 10.2 | 54 | 103.9 | 59 | 59 | 3.5 | 8.8 | 43 | 41.5 | 39 | - | - | - | 87.9 | 26 | 18.7 | ||
12 | 12.1 | 64 | 122 | 65 | 67 | 8.5 | 42 | 44 | 40 | 40 | 1 | 10 | 13.5 | 101.6 | 28 | 20.9 |
Note 1) Do not exceed this load when machining the workpiece from the back side.
Note 2) The actual mounting dimensions of TCDHF 04080 are P3: 14.1, P4: 12.74.
Steel | SUS | L | W1 | H | ||
---|---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | |||
TCDHFL06160 | 343 | TCDHFL06160-SUS | 343 | 193.3 | 53.4 | 63.7 |
TCDHFL08200 | 436 | TCDHFL08200-SUS | 436 | 230.3 | 51.1 | 73.9 |
TCDHFL10250 | 841 | - | - | 286 | 56.5 | 94.8 |
TCDHFL12280 | 1,053 | - | - | 321.3 | 104.8 |
TCDHFL/TCDHFL-SUS (with safety lock)
Steel | SUS | L | W1 | H | ||
---|---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | |||
TCDHF04080 | 45 | TCDHF04080-SUS | 47 | 91.8 | 20 | 29.3 |
TCDHF05100 | 96 | TCDHF05100-SUS | 96 | 125.7 | 22.5 | 43.4 |
TCDHF06160 | 318 | TCDHF06160-SUS | 318 | 186.6 | 43.5 | 63.7 |
TCDHF08200 | 408 | TCDHF08200-SUS | 408 | 223.1 | 41.5 | 73.9 |
TCDHF10250 | 812 | - | - | 279.3 | 47 | 94.8 |
TCDHF12280 | 1,028 | - | - | 314.7 | 104.8 |
TCDHF, TCDHF-SUS (without safety lock)
Type | Main Body | Grip | Grip Cover |
---|---|---|---|
TCDHFL | SAPH440 (M4 type: SPFC340) Nitriding treatment Black oxide coating | Polyamide | Thermoplastic elastomer (TPE) |
TCDHF | - | ||
TCDHFL-SUS TCDHF-SUS | SUS304 | Thermoplastic elastomer (TPE) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (N) | Body Material | Clamp Screw Size | Clamp Screw Material | Tightening Force (Range Selectable) (N) | Tip Screw Type | Safety locker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 970.82 ฿ 603.07 | CLAMPS | 1 Piece(s) | Same day | 10 | 250 | [Steel] SAPH440 | [M4] M4×0.7 | Steel | ~269 | Steel Bolt | No | ||
฿ 2,217.60 | IMA TOGGLE CLAMP | 1 Piece(s) | 7 Day(s) | 10 | 250 | [Stainless Steel] SUS304 | [M4] M4×0.7 | Stainless Steel | ~269 | Stainless Steel Bolt | No | ||
฿ 1,084.65 ฿ 667.17 | CLAMPS | 1 Piece(s) | Same day | 10 | 500 | [Steel] SAPH440 | [M5] M5×0.8 | Steel | 500~2279 | Steel Bolt | No | ||
฿ 2,500.33 | IMA TOGGLE CLAMP | 1 Piece(s) | 7 Day(s) | 10 | 500 | [Stainless Steel] SUS304 | [M5] M5×0.8 | Stainless Steel | 500~2279 | Stainless Steel Bolt | No | ||
฿ 1,983.73 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 650 | [Steel] SAPH440 | [M6] M6×1 | Steel | 500~2279 | Steel Bolt | No | ||
฿ 3,290.32 | IMA TOGGLE CLAMP | 1 Piece(s) | 7 Day(s) | 10 | 650 | [Stainless Steel] SUS304 | [M6] M6×1 | Stainless Steel | 500~2279 | Stainless Steel Bolt | No | ||
฿ 2,339.44 | CLAMPS | 1 Piece(s) | 5 Day(s) | 10 | 750 | [Steel] SAPH440 | [M8] M8×1.25 | Steel | 500~2279 | Steel Bolt | No | ||
฿ 4,513.96 | IMA TOGGLE CLAMP | 1 Piece(s) | 7 Day(s) | 10 | 750 | [Stainless Steel] SUS304 | [M8] M8×1.25 | Stainless Steel | 500~2279 | Stainless Steel Bolt | No | ||
฿ 3,502.61 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 840 | [Steel] SAPH440 | [M10] M10×1.5 | Steel | 500~2279 | Steel Bolt | No | ||
฿ 3,732.61 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 800 | [Steel] SAPH440 | [M12] M12×1.75 | Steel | 500~2279 | Steel Bolt | No | ||
฿ 3,547.84 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 650 | [Steel] SAPH440 | [M6] M6×1 | Steel | 500~2279 | Steel Bolt | Available | ||
฿ 5,373.24 | IMA TOGGLE CLAMP | 1 Piece(s) | 5 Day(s) | 10 | 650 | [Stainless Steel] SUS304 | [M6] M6×1 | Stainless Steel | 500~2279 | Stainless Steel Bolt | Available | ||
฿ 3,798.09 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 750 | [Steel] SAPH440 | [M8] M8×1.25 | Steel | 500~2279 | Steel Bolt | Available | ||
฿ 6,915.95 | IMA TOGGLE CLAMP | 1 Piece(s) | 7 Day(s) | 10 | 750 | [Stainless Steel] SUS304 | [M8] M8×1.25 | Stainless Steel | 500~2279 | Stainless Steel Bolt | Available | ||
฿ 5,118.63 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 840 | [Steel] SAPH440 | [M10] M10×1.5 | Steel | 500~2279 | Steel Bolt | Available | ||
฿ 5,348.02 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 800 | [Steel] SAPH440 | [M12] M12×1.75 | Steel | 500~2279 | Steel Bolt | Available |
Loading...
Attaching Method | Flange Base | Arm Height Type | Standard | Tip Screw Position Adjustment | Slide Adjustment |
---|
How can we improve?
How can we improve?