1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Toggle Clamp TCDHSL/TCDHS (Part Number)

Toggle Clamp TCDHSL/TCDHS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,229.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tool-free clamp does not require tools.
[Features]
· Lever with grip for excellent operability.
· For the safety lock specification, the lock works in the clamping position.
· To release the lock, slide the grip cover and pull the lever.
· No worry of unclamping due to contact, etc.
[Applications]
· Used as a clamp for assembly, inspection, and welding jigs.

Tool-Free Toggle Clamp Features

Toggle clamp TCDHSL/TCDHS: related image

Outline drawing: TCDHSL (with safety lock)

Toggle clamp TCDHSL/TCDHS: related image

Outline drawing: TCDHS (without safety lock)

Dimensions

Toggle clamp TCDHSL/TCDHS: related image

Dimensional drawing: TCDHSL (with safety lock)

Toggle clamp TCDHSL/TCDHS: related image

Dimensional drawing: TCDHS (without safety lock)

Toggle clamp TCDHSL/TCDHS: related image

Dimensional drawing 1

Toggle clamp TCDHSL/TCDHS: related image

Dimensional drawing 2

Toggle clamp TCDHSL/TCDHS: related image

Dimensional drawing (M5 type)

Toggle clamp TCDHSL/TCDHS: related image

Dimensional drawing (M6 to M10 type)

Toggle clamp TCDHSL/TCDHS: related image

Dimensional drawing (M12 type)

SizeMovable Range of ArmMovable Range of LeverLever Load
(N)
Allowable Load From Back - Note)Clamping ForceM
F1 (kN)F2(kN)F3(kN)F4(kN)
TCDHSL/TCDHS0586°67°1000.650.90.50.62M5 × 0.8-25L
061601.351.90.651.2M6 × 1-35L
082002.02.80.751.4M8 × 1.25-45L
1090°71°2502.24.50.841.6M10 × 1.5-55L
1288°68°2802.45.50.8M12 × 1.75-70L
SizeClamp HeightdPL1L2W3W4d1P1P2L4L3H2H1W1W2
TCDHSL
TCDHS
0526.25.12041.8278.14.15.51813.5-4.55.147.913.29.1
0636.96.13260.53914.19.126-2.56.55.57117.512.4
0846.58.23774.9446.2-3.59784.32115.7
1059.610.254103.95916.29.28.841.5-28107.52618.7
1275.912.164122658.5444011013.5125.22820.9

Note) Do not exceed this load when machining a workpiece from the back side.

Part NumberLWHWeight
(g)
TCDHSL06160193.753.475.2348
TCDHSL08200230.351.188.2436
TCDHSL10250286.456.5114.3841
TCDHSL12280321.3128.41,053

TCDHSL (with safety lock)

Part NumberLWHWeight
(g)
TCDHS05100125.722.552.296
TCDHS06160186.843.575.2318
TCDHS08200223.141.588.2405
TCDHS10250279.347114.3810
TCDHS12280314.7128.41,028

TCDHS (without safety lock)

Specifications

TypeMain BodyGripGrip Cover
TCDHSLSAPH440
Nitriding treatment
Black oxide coating
PolyamideThermoplastic elastomer
(TPE)
TCDHS-

Usage Examples

Toggle clamp TCDHSL/TCDHS: related image

 

  • 1. Unclamp and slide the grip cover.
  • 2. Lever operation is enabled.
  • On the TCDHSL, slide the grip cover and pull the lever.

 

Part Number
TCDHS05100
TCDHS06160
TCDHS08200
TCDHS10250
TCDHS12280
TCDHSL06160
TCDHSL08200
TCDHSL10250
TCDHSL12280
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force
(N)
Clamp Screw Size Tip Screw Type Tip Screw Position Adjustment Safety locker

฿ 1,229.84

CLAMPS 1 Piece(s) 7 Day(s) 10500[M5] M5×0.8Steel BoltSlide AdjustmentNo

฿ 2,089.66

CLAMPS 1 Piece(s) 7 Day(s) 10650[M6] M6×1Steel BoltSlide AdjustmentNo

฿ 2,338.98

CLAMPS 1 Piece(s) 7 Day(s) 10750[M8] M8×1.25Steel BoltSlide AdjustmentNo

฿ 3,502.30

CLAMPS 1 Piece(s) 7 Day(s) 10840[M10] M10×1.5Steel BoltSlide AdjustmentNo

฿ 3,732.61

CLAMPS 1 Piece(s) 7 Day(s) 10800[M12] M12×1.75--No

฿ 3,548.62

CLAMPS 1 Piece(s) 7 Day(s) 10650[M6] M6×1Steel BoltSlide AdjustmentAvailable

฿ 3,798.09

CLAMPS 1 Piece(s) 7 Day(s) 10750[M8] M8×1.25Steel BoltSlide AdjustmentAvailable

฿ 5,118.63

CLAMPS 1 Piece(s) 7 Day(s) 10840[M10] M10×1.5Steel BoltSlide AdjustmentAvailable

฿ 5,348.02

CLAMPS 1 Piece(s) 7 Day(s) 10800[M12] M12×1.75Steel BoltSlide AdjustmentAvailable

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Body Material SAPH440 Clamp Screw Material Steel
Arm Height Type Standard Tightening Force (Range Selectable)(N) 500~2279