1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineered Plastic, Retractable Hinge ESJH (Part Number)

Engineered Plastic, Retractable Hinge ESJH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 608.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Insertion type hinge.
· Use under high temperature or high humidity conditions may deteriorate the material properties of the resin

Part Number
ESJH6060SH6L
ESJH6060SH6R
ESJH6060SH8L
ESJH6060SH8R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReversed Installation Hole Dia.
(mm)

฿ 608.22

IMA HINGE 1 Piece(s) 8 Day(s) 10Left Type6.5

฿ 608.22

IMA HINGE 1 Piece(s) 8 Day(s) 10Right Type6.5

฿ 680.00

IMA HINGE 1 Piece(s) 8 Day(s) 10Left Type8.5

฿ 608.22

IMA HINGE 1 Piece(s) 8 Day(s) 10Right Type8.5

Loading...

  1. 1

Basic Information

Length L(mm) 60 Width W(mm) 60 Body Material Polyamide
Main Body Type Detachable Hinges Operating Environment Standard Mounting Method Screw
Additional Function No Mounting Screw Hole Type Counterbored Type of Detachable Hinges Standard
Main Body Surface Treatment No Main Body Color Black