(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Anchor Bracket (SS400)
This anchor bracket for aluminum frames is commonly utilized to assemble aluminum extrusions. It provides a wide range of sizes to choose from.
[Feature]
- Length (mm.): 75 and 100
- Width (mm.): 30, 35, 60 and 65
- Height (mm.) 150 and 200
- Shape : L type and T type
- Material : SS400
- Weight (g): 128
[Application]
It is used to securely fixed aluminum frames to various surfaces, such as machine stands, safety fences, and so on
Part Number |
---|
ANCBK-3030B |
ANCBK-3030L |
ANCBK-3060B |
ANCBK-3060L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (mm) | Height (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,046.28 ฿ 539.36 | ADJUSTER FOR AL FLAME | 1 Piece(s) | Same day | 10 | 180 | 35 | 150 | T Type | ||
฿ 432.03 | NIQ ADJUSTER FOR AL FLAME | 1 Piece(s) | 3 Day(s) | 10 | 75 | 30 | 200 | L Type | ||
฿ 1,252.28 | NIQ ADJUSTER FOR AL FLAME | 1 Piece(s) | 3 Day(s) | 10 | 180 | 65 | 150 | T Type | ||
฿ 656.34 | NIQ ADJUSTER FOR AL FLAME | 1 Piece(s) | 3 Day(s) | 10 | 75 | 60 | 200 | L Type |
Loading...
Selected Product | Anchor | Material | SS400 | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Thickness(mm) | 6 |
How can we improve?
How can we improve?