(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Structural element of factory automation equipment. [Nut Type]Pre-assembly insertion nut.
Nut Type | Pre-assembly fitting nut | Function | With stoppers | Material | SWCH |
---|---|---|---|---|---|
Lock | None |
Please check the type/dimensions/specifications of the part NHMT-04 in the Strengthening Nut (Slip Prevention Combined Unit) series.
Part Number |
---|
NHMT-04-P50 |
NHMT-06 |
NHMT-06-P50 |
NHMT-08 |
NHMT-08-P50 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Series | Nominal of Thread M (mm) | Dimension A (mm) | Dimension B (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,688.38 | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | NIC Autotec M4 Series | M4 | 19.5 | 8 | 50 pcs./pkg. | ||
฿ 81.29 | 1 Piece(s) | Same day | 10 | NIC Autotec M6 Series | M6 | 29.5 | 10 | - | |||
฿ 1,740.29 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | NIC Autotec M6 Series | M6 | 29.5 | 10 | 50 pcs./pkg. | ||
฿ 50.79 | 1 Piece(s) | 3 Day(s) | 10 | NIC Autotec M8 Series | M8 | 39.5 | 13.35 | - | |||
฿ 2,217.26 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | NIC Autotec M8 Series | M8 | 39.5 | 13.35 | 50 pcs./pkg. |
How can we improve?
How can we improve?