(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Structural element of factory automation equipment. [Materials]Selectable from iron / stainless steel / etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Dia. (mm) | Thread Length (mm) | Material | Surface Treatment | Color | Strength Class | Details of Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15.95 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 3 | 4 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 7.98 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 3 | 6 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 7.98 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 3 | 10 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 5.05 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | 4 | 8 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 5.05 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | 4 | 10 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 5.05 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 4 | 12 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 7.98 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 5 | 12 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 7.98 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 5 | 15 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 7.98 ฿ 6.91 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | 6 | 14 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 7.98 ฿ 5.49 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | 6 | 18 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 10.63 ฿ 8.75 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | 8 | 18 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 10.63 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | 8 | 22 | Iron | Trivalent Chromate | Silver | 10.9 | SCM435 | ||
฿ 7.98 ฿ 4.80 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | 3 | 4 | Stainless Steel | No | - | A2-50 | SUS XM7 | ||
฿ 7.98 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 3 | 6 | Stainless Steel | No | - | A2-50 | SUS XM7 | ||
฿ 7.98 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 3 | 10 | Stainless Steel | No | - | A2-50 | SUS XM7 | ||
฿ 7.98 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 4 | 8 | Stainless Steel | No | - | A2-50 | SUS XM7 | ||
฿ 7.98 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 60 Day(s) | 10 | 4 | 10 | Stainless Steel | No | - | A2-50 | SUS XM7 | ||
฿ 7.98 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 4 | 12 | Stainless Steel | No | - | A2-50 | SUS XM7 | ||
฿ 14.62 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 6 | 14 | Stainless Steel | No | - | A2-50 | SUS XM7 | ||
฿ 14.62 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | 6 | 18 | Stainless Steel | No | - | A2-50 | SUS XM7 | ||
฿ 17.27 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 8 | 18 | Stainless Steel | No | - | A2-50 | SUS XM7 | ||
฿ 17.27 | BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 8 | 22 | Stainless Steel | No | - | A2-50 | SUS XM7 |
Loading...
Type | Flat Head Screw | Qty. | 1 pc. |
---|
How can we improve?
How can we improve?