(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Beautiful external appearance with full cross-cut finish.
● For R rollers
Part Number |
---|
K10100R6 |
K10100R8 |
K10100R10 |
K10100R12 |
K10150R6 |
K10150R8 |
K10150R10 |
K10150R12 |
K3075R6 |
K3075R8 |
K3075R10 |
K3075R12 |
K3100R6 |
K3100R8 |
K3100R10 |
K3100R12 |
K5100R6 |
K5100R8 |
K5100R10 |
K5100R12 |
K5150R6 |
K5150R8 |
K5150R10 |
K5150R12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Chain No. | Number of Teeth (Range Selectable) | Shaft Bore Dia. of Pilot Bore (Range Selectable) (mm) | O.D. (mm) | Pitch Circular Diameter (mm) | The Number of Teeth | Tooth Width (mm) | Tooth Shape | Pilot Hole Dia. (mm) | Shaft Diameter Range (Maximum) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,050.99 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K10100R | ~6 | 21~30 | 214 | 200 | 6 | 22 | S1 | 30 | 75 | ||
฿ 3,389.76 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K10100R | 8~9 | 21~30 | 282 | 261.3 | 8 | 22 | S1 | 30 | 85 | ||
฿ 5,226.04 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K10100R | 10~11 | 21~30 | 349 | 323.6 | 10 | 22 | S1 | 30 | 95 | ||
฿ 7,363.85 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K10100R | 12~15 | 21~30 | 414 | 386.4 | 12 | 22 | S1 | 30 | 100 | ||
฿ 4,496.36 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K10150R | ~6 | 21~30 | 309 | 300 | 6 | 22 | S2 | 30 | 95 | ||
฿ 7,014.08 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K10150R | 8~9 | 21~30 | 408 | 392 | 8 | 22 | S2 | 30 | 100 | ||
฿ 10,327.83 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K10150R | 10~11 | 21~30 | 506 | 485.4 | 10 | 22 | S2 | 30 | 110 | ||
฿ 13,554.14 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K10150R | 12~15 | 21~30 | 601 | 579.6 | 12 | 22 | S1 | 30 | 115 | ||
฿ 1,032.39 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K3075R | ~6 | ~20 | 158 | 150 | 6 | 12 | S1 | 20 | 50 | ||
฿ 1,601.72 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K3075R | 8~9 | ~20 | 209 | 196 | 8 | 12 | S1 | 20 | 55 | ||
฿ 2,243.97 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K3075R | 10~11 | ~20 | 259 | 242.7 | 10 | 12 | S1 | 20 | 60 | ||
฿ 2,961.60 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K3075R | 12~15 | ~20 | 308 | 289.8 | 12 | 12 | S1 | 20 | 60 | ||
฿ 1,701.23 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K3100R | ~6 | ~20 | 206 | 200 | 6 | 12 | S2 | 20 | 55 | ||
฿ 2,455.04 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K3100R | 8~9 | ~20 | 272 | 261.3 | 8 | 12 | S2 | 20 | 60 | ||
฿ 3,374.69 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K3100R | 10~11 | ~20 | 336 | 323.6 | 10 | 12 | S1 | 20 | 65 | ||
฿ 4,598.87 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K3100R | 12~15 | ~20 | 401 | 386.4 | 12 | 12 | S1 | 20 | 65 | ||
฿ 1,794.70 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K5100R | ~6 | 21~30 | 205 | 200 | 6 | 18 | S1 | 26 | 75 | ||
฿ 2,723.39 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K5100R | 8~9 | 21~30 | 272 | 261.3 | 8 | 18 | S1 | 26 | 75 | ||
฿ 3,989.79 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K5100R | 10~11 | 21~30 | 340 | 323.6 | 10 | 18 | S1 | 26 | 80 | ||
฿ 5,690.39 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K5100R | 12~15 | 21~30 | 405 | 386.4 | 12 | 18 | S1 | 26 | 85 | ||
฿ 3,685.26 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K5150R | ~6 | 21~30 | 304 | 300 | 6 | 18 | S2 | 26 | 80 | ||
฿ 6,010.00 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K5150R | 8~9 | 21~30 | 402 | 392 | 8 | 18 | S2 | 26 | 85 | ||
฿ 8,980.03 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K5150R | 10~11 | 21~30 | 500 | 485.4 | 10 | 18 | S2 | 26 | 95 | ||
฿ 12,622.43 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K5150R | 12~15 | 21~30 | 596 | 579.6 | 12 | 18 | S2 | 26 | 95 |
Loading...
Roller Shape | R Roller |
---|
How can we improve?
How can we improve?