(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Beautiful external appearance with full cross-cut finish.
● For R rollers
Part Number |
---|
K3100R8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Chain No. | Number of Teeth (Range Selectable) | Shaft Bore Dia. of Pilot Bore (Range Selectable) (mm) | O.D. (mm) | Pitch Circular Diameter (mm) | The Number of Teeth | Tooth Width (mm) | Tooth Shape | Pilot Hole Dia. (mm) | Shaft Diameter Range (Maximum) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,455.04 | KTM R CONVEYOR SPLOCKET | 1 Piece(s) | 7 Day(s) | K3100R | 8~9 | ~20 | 272 | 261.3 | 8 | 12 | S2 | 20 | 60 |
Loading...
Roller Shape | R Roller |
---|
Please check the type/dimensions/specifications of the part K3100R8 in the Conveyor Sprocket for R Rollers series.
Part Number |
---|
K10100R8 |
K10150R10 |
K10150R12 |
K5100R10 |
K5100R12 |
K5100R6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Chain No. | Number of Teeth (Range Selectable) | Shaft Bore Dia. of Pilot Bore (Range Selectable) (mm) | O.D. (mm) | Pitch Circular Diameter (mm) | The Number of Teeth | Tooth Width (mm) | Tooth Shape | Pilot Hole Dia. (mm) | Shaft Diameter Range (Maximum) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,389.76 | 1 Piece(s) | 7 Day(s) | K10100R | 8~9 | 21~30 | 282 | 261.3 | 8 | 22 | S1 | 30 | 85 | ||
฿ 10,327.83 | 1 Piece(s) | 7 Day(s) | K10150R | 10~11 | 21~30 | 506 | 485.4 | 10 | 22 | S2 | 30 | 110 | ||
฿ 13,554.14 | 1 Piece(s) | 7 Day(s) | K10150R | 12~15 | 21~30 | 601 | 579.6 | 12 | 22 | S1 | 30 | 115 | ||
฿ 3,989.79 | 1 Piece(s) | 7 Day(s) | K5100R | 10~11 | 21~30 | 340 | 323.6 | 10 | 18 | S1 | 26 | 80 | ||
฿ 5,690.39 | 1 Piece(s) | 7 Day(s) | K5100R | 12~15 | 21~30 | 405 | 386.4 | 12 | 18 | S1 | 26 | 85 | ||
฿ 1,794.70 | 1 Piece(s) | 7 Day(s) | K5100R | ~6 | 21~30 | 205 | 200 | 6 | 18 | S1 | 26 | 75 |
How can we improve?
How can we improve?