1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Conveyor Sprocket for R Rollers (Part Number)

KTM R CONVEYOR SPLOCKET

Conveyor Sprocket for R Rollers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,032.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

● Beautiful external appearance with full cross-cut finish.
● For R rollers

 
Part Number
K5150R10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChain No. Number of Teeth (Range Selectable) Shaft Bore Dia. of Pilot Bore (Range Selectable)
(mm)
O.D.
(mm)
Pitch Circular Diameter
(mm)
The Number of Teeth Tooth Width
(mm)
Tooth Shape Pilot Hole Dia.
(mm)
Shaft Diameter Range (Maximum)
(mm)

฿ 8,980.03

KTM R CONVEYOR SPLOCKET 1 Piece(s) 7 Day(s) K5150R10~1121~30500485.41018S22695

Loading...

  1. 1

Basic Information

Roller Shape R Roller

Please check the type/dimensions/specifications of the part K5150R10 in the Conveyor Sprocket for R Rollers series.

Products with similar specification

Part Number
K10100R8
K10150R10
K10150R12
K5150R12
K5150R6
K5150R8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipChain No. Number of Teeth (Range Selectable) Shaft Bore Dia. of Pilot Bore (Range Selectable)
(mm)
O.D.
(mm)
Pitch Circular Diameter
(mm)
The Number of Teeth Tooth Width
(mm)
Tooth Shape Pilot Hole Dia.
(mm)
Shaft Diameter Range (Maximum)
(mm)

฿ 3,389.76

1 Piece(s) 7 Day(s) K10100R8~921~30282261.3822S13085

฿ 10,327.83

1 Piece(s) 7 Day(s) K10150R10~1121~30506485.41022S230110

฿ 13,554.14

1 Piece(s) 7 Day(s) K10150R12~1521~30601579.61222S130115

฿ 12,622.43

1 Piece(s) 7 Day(s) K5150R12~1521~30596579.61218S22695

฿ 3,685.26

1 Piece(s) 7 Day(s) K5150R~621~30304300618S22680

฿ 6,010.00

1 Piece(s) 7 Day(s) K5150R8~921~30402392818S22685