1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F118 MLIT non-welding vibration-proof fitting (Part Number)

F118 MLIT non-welding vibration-proof fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,023.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Isolates against mechanical vibrations. Vibration-proofing for various types of pump. Piping alignment. A countermeasure against earthquakes and ground subsidence. Absorbs thermal displacement of piping.

 
Part Number
F118-20AX1000
F118-20AX300
F118-20AX400
F118-20AX500
F118-20AX600
F118-20AX800
F118-25AX1000
F118-25AX300
F118-25AX400
F118-25AX500
F118-25AX600
F118-25AX800
F118-32AX1000
F118-32AX300
F118-32AX400
F118-32AX500
F118-32AX600
F118-32AX800
F118-40AX1000
F118-40AX300
F118-40AX400
F118-40AX500
F118-40AX600
F118-40AX800
F118-50AX1000
F118-50AX300
F118-50AX400
F118-50AX500
F118-50AX600
F118-50AX800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Practical Bending Radius
(mm)
Bore diameter Full Length
(mm)

฿ 2,206.40

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 19.75020A1000

฿ 1,023.22

TCF FLEXIBLE HOSE 1 Piece(s) 7 Day(s) 19.75020A300

฿ 1,422.44

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 19.75020A400

฿ 1,469.48

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 19.75020A500

฿ 1,736.03

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 19.75020A600

฿ 1,986.89

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 19.75020A800

฿ 2,457.27

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 25.59025A1000

฿ 1,208.96

TCF FLEXIBLE HOSE 1 Piece(s) 7 Day(s) 25.59025A300

฿ 1,641.95

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 25.59025A400

฿ 1,736.03

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 25.59025A500

฿ 1,892.81

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 25.59025A600

฿ 2,190.72

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 25.59025A800

฿ 2,927.65

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 32.69032A1000

฿ 1,421.23

TCF FLEXIBLE HOSE 1 Piece(s) 7 Day(s) 32.69032A300

฿ 1,924.18

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 32.69032A400

฿ 1,739.64

TCF FLEXIBLE HOSE 1 Piece(s) 7 Day(s) 32.69032A500

฿ 2,253.44

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 32.69032A600

฿ 2,567.02

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 32.69032A800

฿ 3,413.71

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 3911040A1000

฿ 1,580.44

TCF FLEXIBLE HOSE 1 Piece(s) 7 Day(s) 3911040A300

฿ 2,222.09

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 3911040A400

฿ 1,951.92

TCF FLEXIBLE HOSE 1 Piece(s) 7 Day(s) 3911040A500

฿ 2,598.38

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 3911040A600

฿ 2,864.93

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 3911040A800

฿ 3,884.08

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 51.517050A1000

฿ 1,845.78

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 51.517050A300

฿ 2,488.62

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 51.517050A400

฿ 2,243.79

TCF FLEXIBLE HOSE 1 Piece(s) 7 Day(s) 51.517050A500

฿ 2,959.01

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 51.517050A600

฿ 3,413.71

TCF FLEXIBLE HOSE 1 Piece(s) 11 Day(s) 51.517050A800

Loading...

  1. 1

Basic Information

Type Flexible Hoses Hose Material Stainless Steel (SUS304) Applicable Fluid Steam / Water / Oil
Connecting Part Type Flange Max. Operating Pressure(MPa) 1 Braid No
Connecting Part Material SS400 Normal Operating Pressure(MPa) 1.0