1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

The Switch Can Also Sustain a High Degree of Vacuum Pressure

The Switch Can Also Sustain a High Degree of Vacuum Pressure
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,033.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

10^-5 Pa Contact switch for high vacuum class.
[Features]
· Positioning switch dedicated for high vacuum environment, manufactured only with low out gas compatible parts.
[Applications]
· For detecting the presence of a semiconductor wafer in a vacuum chamber.
· For positioning glass substrates in vacuum deposition systems and photovoltaic (PV) vacuum systems.
· For alignment of glass substrates in a vacuum deposition system for FPD, detection of mask tray seating, and retrieval of carrier origin.
· The product has been adopted by major semiconductor manufacturing equipment manufacturers, one after another.

Part Number
GN-PT5M3A
GN-PT5M3A-R
GN-PT5M3B
GN-PT5M3B-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact Point Type Operating Point
(mm)
Cord direction

฿ 8,033.02

METROL 1 Piece(s) 3 Day(s) 10Contact type NO0.3Straight

฿ 8,675.51

METROL 1 Piece(s) 11 Day(s) 10Contact type NO0.3Perpendicularity

฿ 8,541.38

METROL 1 Piece(s) 21 Day(s) 10Contact type NC0Straight

฿ 8,675.51

METROL 1 Piece(s) 11 Day(s) 10Contact type NC0Perpendicularity

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Main Body Shape Bolt Type Tip shape R Contact
Environment Vacuum Body Material SUS304 Contact Material SUS HRC45
Stroke(mm) 1.5 Nominal of Thread (M) M5×0.5 Repeatability 0.003mm
Contact Force(N) 0.5 Contact point accuracy life(x 10K times) 300 Tip diameter Ø1.5
Protection Structure IP40 LED No Compatible vacuum strength 10^-5Pa
Allowable backing temperature 120℃

Frequently Asked Questions (FAQ)

Question: Is the product compliant with the RoHS Directive?
Answer: All standard products are compliant with the RoHS Directive.
Question: Is the product compliant with the standards required for export?
Answer: The Export Trade Control Order, CE Marking, Machinery Safety Directive, and Low Voltage Directive do not apply to this product.