1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switch for Determining Defective Products (Part Number)

Switch for Determining Defective Products
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,163.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Contact switch which can determine defective goods without a sequencer.
[Features]
· Highly cost-effective as it does not use an expensive sequencer or discrimination control circuit.
· The 3 classifications (-NG, OK, +NG) are categorized as 2 classifications (OK, ±NG) and then analog signals are output.
· Defects can be easily identified because OK range is adjustable.
[Applications]
· Sorting metal sheets according to the thickness.
· Assessment of the inner diameter of a processed hole.
· Confirmation of the depth of a processed hole.

Part Number
CSC
CSCHP-TAW
CSCP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Environment Contact Material Contact Force
(N)
Tip diameter Protection Structure

฿ 6,163.97

METROL CONTACT SWITCHES 1 Piece(s) 3 Day(s) 10Pin stroke shape/Spring Plungers TypeStandard[Stainless Steel] SUS HRC45~501[~ Ø2] Ø2IP65

฿ 8,289.55

METROL 1 Piece(s) 3 Day(s) 10Pin stroke shape/Spring Plungers Type / Wide Contact AngleWaterproof TypeCarbide1.5[~ Ø2] SØ2IP67

฿ 6,938.72

METROL 1 Piece(s) 3 Day(s) 10Pin stroke shape/Spring Plungers TypeWaterproof Type[Stainless Steel] SUS HRC45~501.5[~ Ø2] SØ2IP67

Loading...

  1. 1

Basic Information

Main Body Shape Cylindrical Type Tip shape R Contact Body Material SUS303
Stroke(mm) 3 Operating Temperature Range(°C) 0::80 Operating Point(mm) 0.3
Repeatability 0.003mm Contact point accuracy life(x 10K times) 1000 LED No