1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Thick Grille Without Strainer (Part Number)

BUILDER'S HARDWARE

SUS Thick Grille Without Strainer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,070.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The frame and blades have been welded together to make it durable.· The blades have been hemming (ends are bended back) finished as a PL countermeasure.

Part Number
317-176
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,070.00

BUILDER'S HARDWARE 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Square shape Material SUS304
Finish Hair line Size A(mm) 200 Size B(mm) 250
Effective Ventilated Area (Exhaust)(㎤) 95 Mounting Opening Dimension H(mm) 160 Mounting Opening Dimension W(mm) 210

Please check the type/dimensions/specifications of the part 317-176 in the SUS Thick Grille Without Strainer series.