1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Connector Inner Type (Part Number)

SUS JOINT FOR PIPE FLAME

Multi-Connector Inner Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 77.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A connector with the same size as the outer dimensions of the frame.
[Features]
· SUS Green Frame parts.
· Because it can be flatly connected to the frame, it looks good and only has minimal interference with other items when expanding.
· Suitable for times when you want to prioritize appearance, or for routes for workpieces or containers using roller conveyors.
· Materials: Die-cast aluminum; Bolts and nuts: Steel
· Weight: 54 g
[Applications]
· Ideal for places where you want to smoothly pass through workpieces without differences in level.

 
Part Number
GFJ-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 77.08

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28
Intermediate Joint Type T Type (1 Direction Through) Color Silver Technical Data Multi-connector Inner Type
Length H(mm) 40 Material of Bolt Iron

Please check the type/dimensions/specifications of the part GFJ-200 in the Multi-Connector Inner Type series.