1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D Bracket LWHG (Part Number)

D Bracket LWHG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 541.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. [Specification] Material: die-cast aluminum. With anti-rotation function. Weight: 388 g, Environment: RoHS compliant

 
Part Number
SFJ-026SALE
SFK-026SALE
SFK-026S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Accessory (Bolt and Nut) Materials

฿ 541.20

฿ 324.83

BRACKET/JOINT 1 Piece(s) Same day Single Item-

฿ 554.17

฿ 322.31

SUS BRACKET/JOINT 1 Piece(s) Same day KitSteel

฿ 677.73

SUS BRACKET/JOINT 1 Piece(s) 3 Day(s) KitStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 40 / 45
Number of the Applicable Slots Groove of a Row Tab Position Both sides with protrusion Additional Functions (Tabbed Bracket) Standard
Perpendicularity Without standard Body Material ADC-12 Tap Without Tap