(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Anchor Bracket L Shape 2 Kits of 40
These anchors for aluminum frames are commonly utilized to assemble aluminum extrusions.They are designed for aluminum extrusions from the SUS brand.
[Feature]
- Body Height (mm.) : 146
- Shape : C Type
- Applicable For Aluminum Extrusions Series : AZ-4040 and AZ-4040t5
- Material : SS400 / SPCC
- Weight (g): 852
[Application]
It is used to securely fixed aluminum frames to various surfaces, such as machine stands, safety fences, and so on
Selected Product | Anchor | Specifications | C Type | Material | SS400/SPCC |
---|
Please check the type/dimensions/specifications of the part AZK-402 in the Anchor Bracket L Shape 2 Kits of 40 series.
How can we improve?
How can we improve?