(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Anchor Bracket L Shape 1 Kit of 40 Units
This anchor bracket is commonly utilized to assemble aluminum extrusions. It is designed for aluminum extrusions from the SUS brand.
[Feature]
- Body Height (mm.) : 200
- Shape : L Type
- Applicable For Aluminum Extrusions Series : AZ40
- Material : SS400
- Weight (g): 503
[Application]
It is used to securely fixed aluminum frames to various surfaces, such as machine stands, safety fences, and so on
Selected Product | Anchor | Specifications | L Type | Material | SS400 |
---|
Please check the type/dimensions/specifications of the part AZK-400 in the Anchor Bracket L Shape 1 Kit of 40 Units series.
How can we improve?
How can we improve?