(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF standard parts. [Specifications]Selectable from kit / single item.
Part Number |
---|
SFJ-K01 |
SFJ-K11 |
SFK-K01 |
SFK-K01S |
SFK-K11 |
SFK-K11S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Middle Bracket Shape | Types | Material | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 79.20 ฿ 47.62 | SUS PANEL HOLDER | 1 Piece(s) | Same day | Block type | Cover Support | Aluminum Extruded Material | Single Item | ||
฿ 85.80 | SUS PANEL HOLDER | 1 Piece(s) | Same day | L Shaped | Cover Support Flat | Aluminum Extruded Material | Single Item | ||
฿ 128.75 ฿ 65.56 | SUS PANEL HOLDER | 1 Piece(s) | Same day | Block type | Cover Support | Aluminum Extrusion + Steel (Bolt/Nut) | Kit | ||
฿ 128.75 ฿ 65.56 | SUS PANEL HOLDER | 1 Piece(s) | Same day | Block type | Cover Support | Extruded aluminum material + Stainless steel (bolt/nut) | Kit | ||
฿ 130.84 ฿ 68.10 | SUS PANEL HOLDER | 1 Piece(s) | Same day | L Shaped | Cover Support Flat | Aluminum Extrusion + Steel (Bolt/Nut) | Kit | ||
฿ 131.25 ฿ 68.11 | SUS PANEL HOLDER | 1 Piece(s) | Same day | L Shaped | Cover Support Flat | Extruded aluminum material + Stainless steel (bolt/nut) | Kit |
Loading...
Type | Middle Bracket | Material | Aluminum | Surface Treatment | Aluminum Alumite |
---|---|---|---|---|---|
Available Frame | SF20 Series (6mm Width of Flute) |
How can we improve?
How can we improve?