(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Right angle surface machined finish. With anti-rotation function. Weight: 156 g (single item)
Part Number |
---|
SFJ-B65 |
SFJ-N65 |
SFJ-N65T |
SFK-B65 |
SFK-N65 |
SFK-N65P |
SFK-N65S |
SFK-N65T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Surface Treatment | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|---|
฿ 356.06 | SUS BRACKET/JOINT | 1 Piece(s) | 8 Day(s) | Black Anodize Treatment | Without Tap | Single Item | - | ||
฿ 328.35 | BRACKET/JOINT | 1 Piece(s) | Same day | Anodized | Without Tap | Single Item | - | ||
฿ 348.15 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodized | With Tap | Single Item | - | ||
฿ 422.16 | SUS BRACKET/JOINT | 1 Piece(s) | 10 Day(s) | Black Anodize Treatment | Without Tap | Kit | Steel | ||
฿ 338.34 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodized | Without Tap | Kit | Steel | ||
฿ 365.67 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodized | With Tap | Kit | Stainless Steel | ||
฿ 337.50 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodized | Without Tap | Kit | Stainless Steel | ||
฿ 352.92 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodized | With Tap | Kit | Steel |
Loading...
Bracket Tape | Tabbed Brackets | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Applicable Frame Width(mm) | 40 / 45 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Without Tab | Additional Functions (Extruded Bracket) | Standard |
Perpendicularity | Without standard | Body Material | A6N01SS-T5 |
How can we improve?
How can we improve?