1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot M12B (Part Number)

Foot M12B
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 469.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Foot M12B
This adjustable foot is commonly utilized to assemble aluminum extrusions. It is designed for aluminum extrusions from the SUS brand.
[Feature]
- Thread Size : M12 X 1.75
- Thread Length (mm.) : 35
- Applicable For Aluminum Extrusions Series : SF series
- Material :
SFA-606 Axle - Mild steel wire rod
Bottom - Elastomer
SFA-606S Axle and Bottom - SUS304
- Weight (g):
SFA-606 - 150 g
SFA-606S - 140 g
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 
Part Number
SFA-606SALE
SFA-606SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Material

฿ 469.33

฿ 281.74

SUS ADJUSTER FOR AL FLAME 1 Piece(s) Same day Foot M12BSteel chrome plating

฿ 491.43

฿ 235.69

ADJUSTER FOR AL FLAME 1 Piece(s) Same day Foot M12B (Stainless Steel)SUS304

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount