1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Caster Plate SS (Part Number)

General Purpose Caster Plate SS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 884.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounting Plates or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : trapezoid shape
● Applicable Aluminum Profile : SUS SF20 (6mm Groove Width Type)
● Nominal of Thread : M12
● Material : Stainless Steel SUS304 and Steel SS400
[Application]
Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles

 
Part Number
SFJ-7A1
SFJ-7A1S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Specifications Material

฿ 884.40

SUS FOOT BASE 1 Piece(s) 3 Day(s) SteelPlate SSSS400

฿ 1,402.50

SUS FOOT BASE 1 Piece(s) 3 Day(s) Stainless SteelPlate SS (Stainless steel)SUS304

Loading...

  1. 1

Basic Information

Adjuster Mounting M Diameter(mm) 12 Series SUS SF20 (6mm Groove Width Type)