1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle Type A (Part Number)

SUS PULL FOR ALMINUM FLAME

Handle Type A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. Mounting method: female thread. Material: (main body) polycarbonate / (tap part) brass

 
Part Number
SFA-301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90.75

SUS PULL FOR ALMINUM FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Types Arch Model Mounting Method Female Thread Material (Main Body) Polycarbonate (Tap Portion) Brass

Please check the type/dimensions/specifications of the part SFA-301 in the Handle Type A series.