1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF30 Joint Bar S140 (Pre-Assembly Insertion) (Part Number)

SF30 Joint Bar S140 (Pre-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long Nuts or Joint Bar S140 for Aluminum Frames - SF30 series
It is a long straight nut for an aluminum profile.
This is the equipment used for connecting aluminum profile 2 pieces or use for connecting a bolt and some machine parts such as linear guide, steel plate, etc.
[Features]
• Pre-Assembly: Insert from the slot ends before assembly
• Suitable for: Aluminum profile SF30 series (slot width 8 mm.)
• Can support bolt size M3, M4 and M5
• Material : S10C (Equivalent)
[Applications]
Suitable for use with bolt and aluminum profile SF30 series (slot width 8 mm.)., for assembling machine components

 
Part Number
SFJ-606
SFK-606
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 145.20

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day Single Item

฿ 169.95

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day With Set screws

Loading...

  1. 1

Basic Information

Nut Type Long Nut Series SUS SF30 Series (8mm Groove width Type) Nominal of Thread M(mm) M6
Function Standard Material Equivalent to S10C Lock None