(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nut with ball spring for the SF30 series, an anti-loosening agent is applied to the inside of the power strip.
Nut Type | Pre-assembly fitting nut | Series | SUS SF30 Series (8mm Groove width Type) | Nominal of Thread M(mm) | M6 |
---|---|---|---|---|---|
Function | With a ball screw | Material | Stainless Steel | Lock | Available |
Please check the type/dimensions/specifications of the part SFB-820 in the SF30 Anti-Loosening ST Nut with Stopper SB series.
How can we improve?
How can we improve?