1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF20 T-Nut SS (Pre-Assembly Insertion) (Part Number)

SF20 T-Nut SS (Pre-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Nut For Aluminum Profile SF20 Series
It is a fastener for aluminum profile. It has varieties of sizes
[Features]
• Pre-Assembly: Insert from the slot ends before assembly
• Suitable for: Aluminum profile series SF20 (slot width 6 mm.)
• Can support bolt size : M3, M4 and M5
• Material : S10C (Equivalent)
[Applications]
Suitable for use with bolt and aluminum profile series SF20 (slot width 6 mm.)., for assembling with machine components

 
Part Number
SFB-011
SFB-012
SFB-013
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 14.85

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M3

฿ 14.85

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M4

฿ 14.85

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M5

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Series SUS SF20 Series (6mm Groove width Type) Function Standard
Material Equivalent to S10C Lock None