(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF30 series, this is an M5 bolt integrated nut. [Material] stainless steel
Nut Type | Post-Assembly Insertion Nut | Series | SUS SF30 Series (8mm Groove width Type) | Nominal of Thread M(mm) | M5 |
---|---|---|---|---|---|
Function | Short, Rotary | Material | Stainless Steel | Lock | None |
Please check the type/dimensions/specifications of the part SFN-NS5 in the SF30 Free Nut S with Male Thread series.
How can we improve?
How can we improve?